Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS5000-0003 | C6015/C6017 mounting set

Consisting of an EtherCAT cable and supply plug, the ZS5000-0003 mounting set enables the integration of C6015 and C6017 Industrial PCs into the signal distribution board of the EJ system. The specific PCB dimensions for the connecting cables are indicated in the specifications of the signal distribution board.

Product status:

regular delivery

Product information

Ordering information
ZS5000-0003EJ mounting set for C6015/C6017 for signal distribution board (incl. patch cable ZK1090-9193-9001 and power connector with push-in termination), packaging unit = 10 pieces, price for each PU
Material complianceZS5000-0003
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use