Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS5300-0014 | Mounting plate for EtherCAT/EtherCAT P box modules, stainless steel

Mounting plate for EtherCAT/EtherCAT P box modules, stainless steel, 500 mm x 153 mm x 1.5 mm

Product status:

regular delivery

Product information

Ordering information
ZS5300-0014Mounting plate for EtherCAT/EtherCAT P box modules, stainless steel, 500 mm x 153 mm x 1.5 mm
Material complianceZS5300-0014
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

© Beckhoff Automation 2026 - Terms of Use