Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1031-6400-1xxx | PROFIBUS cable, PUR, drag-chain suitable

M12, socket, angled, female, 4-pin, B-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingB‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)2-wire + shielding
Technical dataCable by meter
Operating voltage≤ 300 V
Cross-section2 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter8.5 mm ± 0.4 mm
Min. bending radius, fixed installation7.5 x outer cable diameter
Max. number of cycles5 million
Jacket colorviolet (similar to RAL 4001)

For further technical details, please refer to the data sheet.

A135.00 mm
A226.80 mm
Ordering informationLength
ZK1031-6400-10202.00 m
ZK1031-6400-10505.00 m
ZK1031-6400-110010.00 m
ZK1031-6400-115015.00 m

Further length on request

Loading content ...

Material complianceZK1031-6400-1xxx
CAS No.115-86-6
REACH SVHCTriphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1031-6400-1020c1f9144f-dfe2-4bef-97e4-c3e4f08d6f38
ZK1031-6400-10508a1a9316-a84b-4bef-af78-25d025b3f8db
ZK1031-6400-110061d6d6a0-f886-4ed1-ae32-e4e31a466027
ZK1031-6400-1140SCIP submission in progress
ZK1031-6400-11503a35dc36-20d2-4ec5-ae6b-686d1232002e

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use