Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1052-6300-3xxx | CANopen/DeviceNet® cable, PVC, AWG22, fixed installation

M12, plug, angled, male, 5-pin – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage60 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire + strand and shielding
Technical dataCable by meter
Cross-section2 x 2 x 0.32 mm² (AWG22)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter7.24 mm ± 0.2 mm (0.2850" ± 0.0079")
Jacket colorgray

For further technical details, please refer to the data sheet.

A135.00 mm
A232.00 mm
Ordering informationLength
ZK1052-6300-30050.50 m
ZK1052-6300-30202.00 m
ZK1052-6300-30505.00 m
ZK1052-6300-310010.00 m

Further length on request

Loading content ...

Material complianceZK1052-6300-3xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1052-6300-3005SCIP submission in progress
ZK1052-6300-30206c7c747c-bdd5-4af8-861b-d0aa8f2a4bbc
ZK1052-6300-3050119ba4b8-fbff-4a33-8311-b98846eb4dcc
ZK1052-6300-31002d28ec5b-e3b6-44c9-89ed-61cc983d6662

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use