Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-0101-1xxx | Cable for K-bus extension with two RJ45 plugs at both ends, red, Ethernet c

K-bus cable, shielded, PVC, 4x2xAWG26, fixed installation, red, Cat.5, RJ45, plug, straight, IP20, 8-pin – RJ45, plug, straight, IP20, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 50°C
Rated voltage160 V
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 50°C
Rated voltage160 V
Technical dataCable by meter
Cross-section (Ethernet)0.14 mm² (AWG26)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter5.3 mm ± 0.3 mm (0.208" ± 0.0157")
Jacket colorred

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK1090-0101-10020.20 m
ZK1090-0101-10050.50 m
ZK1090-0101-10101.00 m
ZK1090-0101-10202.00 m
ZK1090-0101-10303.00 m
ZK1090-0101-10505.00 m

Further length on request

Material complianceZK1090-0101-1xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-0101-1002SCIP submission in progress
ZK1090-0101-1005SCIP submission in progress
ZK1090-0101-1010SCIP submission in progress
ZK1090-0101-1020SCIP submission in progress
ZK1090-0101-1030SCIP submission in progress
ZK1090-0101-1050SCIP submission in progress

© Beckhoff Automation 2026 - Terms of Use