Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-3100-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire + strand and shielding
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
Ordering informationLength
ZK1090-3100-10010.13 m
ZK1090-3100-10101.00 m
ZK1090-3100-10202.00 m
ZK1090-3100-10303.00 m
ZK1090-3100-10505.00 m
ZK1090-3100-10757.50 m
ZK1090-3100-110010.00 m
ZK1090-3100-113013.00 m
ZK1090-3100-115015.00 m
ZK1090-3100-120020.00 m
ZK1090-3100-125025.00 m
ZK1090-3100-130030.00 m
ZK1090-3100-140040.00 m
ZK1090-3100-160060.00 m
ZK1090-3100-170070.00 m
ZK1090-3100-175075.00 m
ZK1090-3100-1999100 m

Further length on request

Loading content ...

Material complianceZK1090-3100-1xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3100-1001404ddba1-0bbe-4dba-b63a-7f00d8a02721
ZK1090-3100-10102e42bdf5-3a8c-47c3-9644-b805439392fd
ZK1090-3100-1020fbefe00a-3abf-4f0f-b9ea-ff8116957c1b
ZK1090-3100-103010141cc5-fc87-4181-abd5-d8388fb3e44a
ZK1090-3100-10509c478c69-ec28-4c18-8d52-9d5d96bed473
ZK1090-3100-1075c7782465-3fdd-444c-8344-932eeb6f8fd9
ZK1090-3100-110071d14815-8422-44ae-8459-b6630409759e
ZK1090-3100-113015e44f61-1d24-4a41-b521-ef642538c3c0
ZK1090-3100-1150faf939d6-a652-4095-b276-7692a9e0af5c
ZK1090-3100-1200e219c625-1508-4f33-8cb7-02d8a1f40ce8
ZK1090-3100-1250ccaa6b51-d068-490e-bce8-159e7a4c47c1
ZK1090-3100-1300eed14686-05e0-47c4-afb3-cb1ea6efd48e
ZK1090-3100-1400fce081b3-3ec8-4f90-8111-b5fc1b61c8b6
ZK1090-3100-1600dd73366a-0cb8-4ae4-a655-f6fa0bbf5fac
ZK1090-3100-1700697175fe-a487-458e-8755-accfefb71588
ZK1090-3100-1750d93dafb8-ff98-48b9-819c-706e4f9ccf84
ZK1090-3100-1999673c64e9-7285-4768-a9c2-12a8b6117294

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use