Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-3131-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B141.00 mm
B2Ø 10.1 mm
Ordering informationLength
ZK1090-3131-00010.13 m
ZK1090-3131-00020.20 m
ZK1090-3131-00030.30 m
ZK1090-3131-00040.40 m
ZK1090-3131-00050.50 m
ZK1090-3131-00060.60 m
ZK1090-3131-00070.70 m
ZK1090-3131-00101.00 m
ZK1090-3131-00131.30 m
ZK1090-3131-00151.50 m
ZK1090-3131-00161.60 m
ZK1090-3131-00202.00 m
ZK1090-3131-00252.50 m
ZK1090-3131-00303.00 m
ZK1090-3131-00353.50 m
ZK1090-3131-00404.00 m
ZK1090-3131-00454.50 m
ZK1090-3131-00505.00 m
ZK1090-3131-00555.50 m
ZK1090-3131-00606.00 m
ZK1090-3131-00656.50 m
ZK1090-3131-00707.00 m
ZK1090-3131-00757.50 m
ZK1090-3131-00808.00 m
ZK1090-3131-00858.50 m
ZK1090-3131-00909.00 m
ZK1090-3131-010010.00 m
ZK1090-3131-011011.00 m
ZK1090-3131-012012.00 m
ZK1090-3131-012512.50 m
ZK1090-3131-015015.00 m
ZK1090-3131-015515.50 m
ZK1090-3131-016516.50 m
ZK1090-3131-017017.00 m
ZK1090-3131-019019.00 m
ZK1090-3131-020020.00 m
ZK1090-3131-020520.50 m
ZK1090-3131-021021.00 m
ZK1090-3131-025025.00 m
ZK1090-3131-028528.50 m
ZK1090-3131-030030.00 m
ZK1090-3131-035035.00 m
ZK1090-3131-040040.00 m
ZK1090-3131-045045.00 m
ZK1090-3131-050050.00 m

Further length on request

Loading content ...

Material complianceZK1090-3131-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3131-00016a22504e-b17a-440b-bc1f-7db69b04bff6
ZK1090-3131-0002c61400f2-a09c-488c-947c-aa2244527d03
ZK1090-3131-0003f8499194-b818-4857-a383-865af63d36fb
ZK1090-3131-00044fde4c07-bbed-44c8-acd1-c2cfcf629b98
ZK1090-3131-00059e4f4146-3a4a-41f4-bde0-99ea329d961e
ZK1090-3131-00061a6cb5d2-0f59-46a7-93e6-75230ae9c59e
ZK1090-3131-0007f736dbab-9dfb-492f-9e2c-79c59f6c2211
ZK1090-3131-0010d846649c-a48f-47f9-909b-21743b108428
ZK1090-3131-001302809de0-0fa9-4a68-bfe0-3b11af5d446d
ZK1090-3131-00157dba01b5-d41d-4b07-a8a1-c554243d1631
ZK1090-3131-001637f54ae7-95e6-42d4-9927-80b32de9906a
ZK1090-3131-0020f5133220-f87c-496a-886c-ae4ef2a482f9
ZK1090-3131-00254889a942-b210-42e7-8605-352110dcabd1
ZK1090-3131-003001f9abb8-542e-460e-8728-d1ef0fe9616d
ZK1090-3131-0035SCIP submission in progress
ZK1090-3131-004037fb955b-edd2-410f-83c7-e47ba0c59d3d
ZK1090-3131-0045b5202337-de8f-4993-a4fb-9acfc9aa6545
ZK1090-3131-0050b60238c9-7f6d-4a3f-b2f9-aaaf7fc1a69b
ZK1090-3131-00554b0c639f-8b99-41dd-898a-1fd667c906c4
ZK1090-3131-006019bc7964-2c26-418a-97a6-1c09827c0420
ZK1090-3131-0065SCIP submission in progress
ZK1090-3131-00701e852095-05c6-4b61-b401-efb6c6b41999
ZK1090-3131-00755ded8785-ffba-4564-ab23-1030c9846db1
ZK1090-3131-00801ed3fd84-a447-4dad-843e-8d674fbd38c6
ZK1090-3131-0085427dd09e-22b6-4a5e-ad75-b1d5e6f69973
ZK1090-3131-00908527168b-136f-49b2-b458-08db234758b7
ZK1090-3131-0100ac11e3a3-7451-4f60-ae7f-f3bbd7207554
ZK1090-3131-0110ecdaac5b-4245-4be4-9a54-05cf7732751b
ZK1090-3131-012016da3893-0fdc-4a7c-babf-27f7f52c8265
ZK1090-3131-012542045828-9f04-4381-bac2-410d116b8efb
ZK1090-3131-01508042f5f2-78d7-4a5a-abc6-dff1da96fcfe
ZK1090-3131-01552eee9259-acf7-4b7e-8074-1890fbbcd9f0
ZK1090-3131-016585738c78-edec-455d-8fff-b927ec00cc33
ZK1090-3131-01705f5b9893-26c5-4f30-9406-e550f7834bd9
ZK1090-3131-0190ef65b032-33bb-4f4e-89fd-c6da7ea6acba
ZK1090-3131-02001347e3ab-e46d-4116-837a-f45c282b7468
ZK1090-3131-0205b5a1bc28-de75-48d9-a7e1-0e91e5f8c2d7
ZK1090-3131-021015d90c78-ac6f-4db3-b9af-3b8ecf429739
ZK1090-3131-02508bf37a93-030e-48bb-b150-8057b04ae01f
ZK1090-3131-028572ec91d8-d322-4b24-82df-b83e3b519d7b
ZK1090-3131-030096a84e48-c6c7-4813-a7ff-9da7eda6e751
ZK1090-3131-0350ebabbd47-4051-4431-a232-37f92a1d2c7b
ZK1090-3131-040061355f79-d4a0-43b7-b834-c58ce155ced7
ZK1090-3131-04504ba8fb57-bd5f-4425-97f7-53ab2235e11f
ZK1090-3131-05002df70d68-99ea-4879-9964-f7836b14d666

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use