Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-3131-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B141.00 mm
B2Ø 10.1 mm
Ordering informationLength
ZK1090-3131-10010.10 m
ZK1090-3131-10020.20 m
ZK1090-3131-10030.30 m
ZK1090-3131-10040.40 m
ZK1090-3131-10050.50 m
ZK1090-3131-10101.00 m
ZK1090-3131-10202.00 m
ZK1090-3131-10303.00 m
ZK1090-3131-10404.00 m
ZK1090-3131-10505.00 m
ZK1090-3131-10707.00 m
ZK1090-3131-10757.50 m
ZK1090-3131-10808.00 m
ZK1090-3131-110010.00 m
ZK1090-3131-112012.00 m
ZK1090-3131-114014.00 m
ZK1090-3131-115015.00 m
ZK1090-3131-116016.00 m
ZK1090-3131-120020.00 m
ZK1090-3131-125025.00 m
ZK1090-3131-126026.00 m
ZK1090-3131-130030.00 m
ZK1090-3131-135035.00 m
ZK1090-3131-140040.00 m
ZK1090-3131-145045.00 m
ZK1090-3131-150050.00 m
ZK1090-3131-160060.00 m
ZK1090-3131-180080.00 m
ZK1090-3131-1999100 m

Further length on request

Loading content ...

Material complianceZK1090-3131-1xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3131-1001SCIP submission in progress
ZK1090-3131-10021a350b64-832b-4b00-a50a-6f02e86d9914
ZK1090-3131-10038626897b-f44f-42af-b464-40a3133278ef
ZK1090-3131-100463eb88a7-e5a2-4817-abe6-86a3254ecda4
ZK1090-3131-100538a7ee58-17b6-4616-82ce-880c2eed2fd1
ZK1090-3131-10107f64b70e-e46a-4e6f-ab83-fe608d454511
ZK1090-3131-102008b2c5af-23b8-48d3-ae95-233a98517adb
ZK1090-3131-1030ac8e8640-d1d2-4b3e-bc02-8ca413f955b6
ZK1090-3131-10409c9f38c4-b3b3-4710-9d36-42c16e98293e
ZK1090-3131-10502fb08a4f-e277-4dc4-a59f-3903d09d2d7c
ZK1090-3131-1070c68086c6-838a-4307-bb73-f5cb4756948d
ZK1090-3131-1075bff6fc54-d015-4a54-8598-c336a89797e5
ZK1090-3131-108063f0b5f3-5e16-4541-95a3-267e69f08f58
ZK1090-3131-1100373a1862-13ac-49ad-ad2c-758ac9d1587c
ZK1090-3131-112080028abf-6225-4da0-8577-97eecd38b1d6
ZK1090-3131-1140d2404a7a-0d53-4066-a670-40808aaad64a
ZK1090-3131-115069957879-00c2-487c-a35b-c8c6a99e7da5
ZK1090-3131-1160b07ffc4b-7e57-42c1-8351-1f5d530a5d64
ZK1090-3131-1200e2ab316d-3317-45f3-a91b-b40dcc5ae867
ZK1090-3131-12502a145082-aa84-4808-b036-a661201e6bdb
ZK1090-3131-126052a95cef-9964-4905-a2e7-341a5fda4d28
ZK1090-3131-1300fb90a5ef-d31e-4455-bdf3-b3405b1f7a30
ZK1090-3131-13505f499715-032c-4ebc-bd6e-a941802245c5
ZK1090-3131-1400d5be6d79-0b78-4324-b420-98b427eff5fc
ZK1090-3131-1450b2116a93-190c-407b-9dbd-d08452ac95ad
ZK1090-3131-15004612bf56-ac77-45dd-aac7-5947c5d29cf5
ZK1090-3131-16000cc36742-38a8-42ec-a9b8-c62400eb61fb
ZK1090-3131-18009f39fa89-ca90-4948-bb29-c090b74970af
ZK1090-3131-1999ee808d28-7d5c-4640-b9e1-e3b8d42d197b

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use