Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-3132-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – M8, socket, straight, female, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B140.00 mm
B2Ø 10.1 mm
Ordering informationLength
ZK1090-3132-00020.20 m
ZK1090-3132-00040.40 m
ZK1090-3132-00050.50 m
ZK1090-3132-00060.60 m
ZK1090-3132-00101.00 m
ZK1090-3132-00121.20 m
ZK1090-3132-00151.50 m
ZK1090-3132-00202.00 m
ZK1090-3132-00252.50 m
ZK1090-3132-00303.00 m
ZK1090-3132-00404.00 m
ZK1090-3132-00505.00 m
ZK1090-3132-00707.00 m
ZK1090-3132-00757.50 m
ZK1090-3132-00808.00 m
ZK1090-3132-010010.00 m
ZK1090-3132-010510.50 m
ZK1090-3132-011011.00 m
ZK1090-3132-011511.50 m
ZK1090-3132-012012.00 m
ZK1090-3132-013013.00 m
ZK1090-3132-015015.00 m
ZK1090-3132-020020.00 m
ZK1090-3132-025025.00 m
ZK1090-3132-030030.00 m
ZK1090-3132-035035.00 m
ZK1090-3132-040040.00 m
ZK1090-3132-050050.00 m

Further length on request

Loading content ...

Material complianceZK1090-3132-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3132-00020599a7e9-fd91-4a21-9da2-0437d37708c4
ZK1090-3132-00045b75e0d0-9d71-4ac7-89fa-ac2e107ccbf7
ZK1090-3132-0005e3a906ca-3de6-4625-b96b-0b13c0426cbc
ZK1090-3132-00069c3b6ba0-e4de-46dc-b791-bc7ab4e1d333
ZK1090-3132-00107100ed34-b74b-40ee-80ab-b125d258aa88
ZK1090-3132-0012SCIP submission in progress
ZK1090-3132-001561124b5e-0455-461a-965b-fa6dc81ac37a
ZK1090-3132-002036f00d67-c725-43cd-8f7b-28691d8aa92e
ZK1090-3132-00256a087836-1d9d-41fa-9ce8-7466d0c61f1b
ZK1090-3132-003026461b94-f645-4599-bd2d-6d93549b9db9
ZK1090-3132-0040fada84c1-b1be-4975-9344-0458d4cf49fa
ZK1090-3132-0050f73831ff-9d09-4147-ba07-1a84dd40eb57
ZK1090-3132-0070e2daf21b-2023-436f-b59c-f7961a225254
ZK1090-3132-00757991de8c-316a-456f-b71d-6c85e515df9a
ZK1090-3132-0080SCIP submission in progress
ZK1090-3132-01005a184ac7-f010-471b-850f-9a5799992b93
ZK1090-3132-010532a81621-8805-4ec1-abd6-78edb498a21a
ZK1090-3132-011004f61c41-b323-420d-a657-65966ade6a15
ZK1090-3132-011529b603f0-235c-4f77-b418-8941c9f42a16
ZK1090-3132-0120SCIP submission in progress
ZK1090-3132-0130e2a8c3a9-44ea-4afc-ab6a-4b0c1af84cd1
ZK1090-3132-0150efff1791-ee59-4478-83e9-51d26b5acb28
ZK1090-3132-0200b2acf55f-6dbe-4f41-a56e-24dabe9dffa4
ZK1090-3132-02504898ab7e-c51b-4c9b-809e-a4f7df313ec4
ZK1090-3132-0300e9bd61c4-4a0f-4fa6-8491-f31d9c97b2bd
ZK1090-3132-03500a3d75f3-3768-4e1c-a457-9b7d6bc0b7ee
ZK1090-3132-040093faade4-bbd7-445f-95bd-a05440010d16
ZK1090-3132-050045380306-fb16-466a-a187-ecc83b41f318

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use