Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-3132-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – M8, socket, straight, female, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B140.00 mm
B2Ø 10.1 mm
Ordering informationLength
ZK1090-3132-10030.30 m
ZK1090-3132-10050.50 m
ZK1090-3132-10101.00 m
ZK1090-3132-10151.50 m
ZK1090-3132-10202.00 m
ZK1090-3132-10303.00 m
ZK1090-3132-10404.00 m
ZK1090-3132-10505.00 m
ZK1090-3132-10555.50 m
ZK1090-3132-10757.50 m
ZK1090-3132-110010.00 m
ZK1090-3132-111011.00 m
ZK1090-3132-112012.00 m
ZK1090-3132-115015.00 m
ZK1090-3132-117517.50 m
ZK1090-3132-120020.00 m
ZK1090-3132-125025.00 m
ZK1090-3132-130030.00 m
ZK1090-3132-135035.00 m
ZK1090-3132-140040.00 m
ZK1090-3132-150050.00 m
ZK1090-3132-170070.00 m
ZK1090-3132-175075.00 m
ZK1090-3132-180080.00 m
ZK1090-3132-190090.00 m
ZK1090-3132-1999100 m

Further length on request

Loading content ...

Material complianceZK1090-3132-1xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3132-1003154fd2a7-358f-4ffe-bba2-675521a07887
ZK1090-3132-1005SCIP submission in progress
ZK1090-3132-1010e80d0c26-2a63-47f2-9d73-b5bd85802362
ZK1090-3132-1015ddffde53-8a62-43fe-9bc3-604e7fda1d69
ZK1090-3132-1020e9a0853a-3651-4b1f-b326-1bc4d6f6bbcb
ZK1090-3132-103012cce6ea-f53a-4e0a-a7ab-b68243480ffc
ZK1090-3132-1040ba696a0d-fad3-46ca-8640-ba1436acc8d8
ZK1090-3132-1050154ccc93-2d75-4074-85db-84ca228f5024
ZK1090-3132-105594130e04-3f76-4362-a884-f786bafdfcbf
ZK1090-3132-107539263ed3-3483-4392-ba59-1bce030aa6ad
ZK1090-3132-1100fd41ce5d-ee9d-4fbc-abca-e2d93fc4a8bd
ZK1090-3132-1110533c4f88-f763-4dc6-bb10-6e0621d9d691
ZK1090-3132-1120302701f2-f98f-4f49-8255-4ae586916f11
ZK1090-3132-1150192192ef-7d12-40bb-b1a2-0ceeeda67117
ZK1090-3132-1175185937ab-b523-4083-ab26-950776b6cb84
ZK1090-3132-12007cc048cb-c7bf-4a21-8877-338b5a722853
ZK1090-3132-1250d04fa006-1b69-4b15-a0e4-ff71cc8628b6
ZK1090-3132-13006e66349a-86af-438a-af3b-1853dc2ab53d
ZK1090-3132-1350432fdff8-c9e0-4431-b561-5da70cb51a39
ZK1090-3132-14009217f2f7-6ed4-4187-b70b-35711dfd141b
ZK1090-3132-1500eec0c73c-7b25-4e66-b6bc-4fc68d35674f
ZK1090-3132-17003e2f7470-471b-4958-a80b-cdfd4344ee47
ZK1090-3132-17508a583331-7ae9-4ee0-8f16-0c62083c83fd
ZK1090-3132-18005e4545d5-dc7b-4e8d-a815-9c2ed31333d3
ZK1090-3132-19004e582274-8b87-4449-9be2-360949f950ad
ZK1090-3132-1999b3a3ab95-05b7-4870-aa91-d392f8da6033

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use