Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-3161-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – M12, plug, straight, male, 4-pin, D-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B149.00 mm
B2Ø14.50 mm
Ordering informationLength
ZK1090-3161-00010.17 m
ZK1090-3161-00020.20 m
ZK1090-3161-00030.30 m
ZK1090-3161-00040.40 m
ZK1090-3161-00050.50 m
ZK1090-3161-00060.60 m
ZK1090-3161-00070.70 m
ZK1090-3161-00101.00 m
ZK1090-3161-00151.50 m
ZK1090-3161-00161.60 m
ZK1090-3161-00202.00 m
ZK1090-3161-00252.50 m
ZK1090-3161-00303.00 m
ZK1090-3161-00353.50 m
ZK1090-3161-00404.00 m
ZK1090-3161-00505.00 m
ZK1090-3161-00707.00 m
ZK1090-3161-00757.50 m
ZK1090-3161-00808.00 m
ZK1090-3161-00858.50 m
ZK1090-3161-00909.00 m
ZK1090-3161-010010.00 m
ZK1090-3161-011011.00 m
ZK1090-3161-012012.00 m
ZK1090-3161-015015.00 m
ZK1090-3161-018018.00 m
ZK1090-3161-020020.00 m
ZK1090-3161-022022.00 m
ZK1090-3161-025025.00 m
ZK1090-3161-030030.00 m
ZK1090-3161-035035.00 m
ZK1090-3161-050050.00 m

Further length on request

Loading content ...

Material complianceZK1090-3161-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3161-000123b149b7-b91d-4791-b92e-735f5c7d47d8
ZK1090-3161-0002117086f5-90fe-4a13-98e8-9f79ad0120e5
ZK1090-3161-00035f42d949-f276-4b21-8ab5-9b26358f6e49
ZK1090-3161-0004f992a70e-7c0b-4f57-8966-e180bce86e91
ZK1090-3161-0005deafcf84-c4cf-47a1-9b50-b90f5801b819
ZK1090-3161-000696127132-4c9d-4515-913e-2845e229cba8
ZK1090-3161-00071a67c070-423a-42a4-a878-3c7ca1f00341
ZK1090-3161-001031a7ba21-41ae-43ff-b683-d09c6ca3642e
ZK1090-3161-0015228e5fcd-c1a8-4b8c-85e9-e0a422a0e2dd
ZK1090-3161-00167bcf9373-514f-4275-a904-2a6f63fbfc51
ZK1090-3161-00202079e566-8e0e-4c52-8d49-a9ff01dec357
ZK1090-3161-0025ffe6a412-3309-43c5-9cb0-dbe64dcabf4b
ZK1090-3161-0030fcdb2ee0-ed83-4f2a-9319-93c5b04f9059
ZK1090-3161-0035dc9c4408-0718-4254-bcbd-e7cb43cf32c4
ZK1090-3161-0040d7218bf1-375c-4940-8b50-f5e6c8050513
ZK1090-3161-005099c8b93c-775d-4533-9979-5856cdb46cbf
ZK1090-3161-00703ad82e12-f54b-4301-8ec5-2f78b97f6382
ZK1090-3161-00756c4155ab-a6fd-4c3e-905a-8e43acffb7f9
ZK1090-3161-00800a85cb69-706e-4506-b9eb-8abaf0abb5fb
ZK1090-3161-00856553821d-aad4-4ef3-80f6-54b58271e437
ZK1090-3161-00902896af80-56ff-40b9-9e8f-d398abc227d0
ZK1090-3161-01009e6c192c-380f-4091-ac8d-e9e63e10e83b
ZK1090-3161-0110cc8443a1-4bbb-4f2e-b7e2-32a6eae20691
ZK1090-3161-0120dba8a34d-a028-440a-b4ad-0a1b5832e8a5
ZK1090-3161-0150b542729e-a067-4d63-99c4-a0fc9218bc7a
ZK1090-3161-0180SCIP submission in progress
ZK1090-3161-0200e01b0246-e88b-4964-a5ed-3d01fb33427c
ZK1090-3161-0220SCIP submission in progress
ZK1090-3161-025051e2d802-9194-48e8-adb5-12898c159afc
ZK1090-3161-03006531279d-d837-4c0a-bed3-0ae3754034fb
ZK1090-3161-0350c256bc4e-1f8c-4fd0-8493-c61a7f2a2079
ZK1090-3161-05004e87f126-b9d1-4d8c-a3d1-09ba33fb6f7e

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use