Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-3191-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 40°C
Rated voltage125 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B144.0 mm
Ordering informationLength
ZK1090-3191-00020.20 m
ZK1090-3191-00030.30 m
ZK1090-3191-00040.40 m
ZK1090-3191-00050.50 m
ZK1090-3191-00060.60 m
ZK1090-3191-00101.00 m
ZK1090-3191-00151.50 m
ZK1090-3191-00202.00 m
ZK1090-3191-00252.50 m
ZK1090-3191-00303.00 m
ZK1090-3191-00353.50 m
ZK1090-3191-00404.00 m
ZK1090-3191-00505.00 m
ZK1090-3191-00555.50 m
ZK1090-3191-00606.00 m
ZK1090-3191-00707.00 m
ZK1090-3191-00757.50 m
ZK1090-3191-00808.00 m
ZK1090-3191-00909.00 m
ZK1090-3191-010010.00 m
ZK1090-3191-011011.00 m
ZK1090-3191-012012.00 m
ZK1090-3191-012512.50 m
ZK1090-3191-013013.00 m
ZK1090-3191-014014.00 m
ZK1090-3191-015015.00 m
ZK1090-3191-016016.00 m
ZK1090-3191-016516.50 m
ZK1090-3191-017017.00 m
ZK1090-3191-020020.00 m
ZK1090-3191-020520.50 m
ZK1090-3191-023023.00 m
ZK1090-3191-025025.00 m
ZK1090-3191-028528.50 m
ZK1090-3191-030030.00 m
ZK1090-3191-031031.00 m
ZK1090-3191-032532.50 m
ZK1090-3191-035035.00 m
ZK1090-3191-040040.00 m
ZK1090-3191-045045.00 m
ZK1090-3191-050050.00 m

Further length on request

Loading content ...

Material complianceZK1090-3191-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
Halogen-freeyes
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3191-00024583b184-c0d6-4e44-b2c6-0c285c8fa8f6
ZK1090-3191-00030756e52c-0a9d-4ead-b04a-e673782eaddd
ZK1090-3191-0004b188ab5f-3d8d-4680-9b87-84f599e142ae
ZK1090-3191-0005c77b705a-82e4-47a9-873b-b3cd8b764474
ZK1090-3191-00067628c933-7837-47ac-9b77-ae40b87ba21a
ZK1090-3191-0010c3af1c0c-d898-4797-9a88-d5aa1f9abeda
ZK1090-3191-00156b55b4bf-d426-4103-be04-0d1533f26ad1
ZK1090-3191-00206b75c58b-6e64-43c5-87f9-bac1b5f04712
ZK1090-3191-0025c1391b35-fa90-4cde-98c1-dda6c0545ec9
ZK1090-3191-0030ca8bb468-42bb-44f1-b54c-64dbcc656b0e
ZK1090-3191-0035c1287395-0bca-46a8-86d2-01af064e69d6
ZK1090-3191-0040aab10731-fb91-4ef4-9e17-ec00e17d61f7
ZK1090-3191-0050ba897794-ee0a-4c0d-9a5d-d1c233f8f83c
ZK1090-3191-005522932bae-4746-4957-bfef-8ff080b49d97
ZK1090-3191-006068517413-430f-4635-ba34-7a673049f2a3
ZK1090-3191-0070b6c98811-c81a-4a83-9c87-1486c889acca
ZK1090-3191-007571c5ae07-a957-44da-8667-e9532b535188
ZK1090-3191-0080925397e7-3c8d-4019-bb9a-3cb2660e8461
ZK1090-3191-00907441a5d9-ecd9-4c1c-91ae-1d860156985b
ZK1090-3191-010058af78cd-b229-4501-ad89-1af59b3d60e7
ZK1090-3191-01109a7346d7-3893-44bc-99ff-8513326623ba
ZK1090-3191-01207ac56b33-7e22-4009-ab2f-e19025adb540
ZK1090-3191-01251a62e8ef-b5ea-4faa-ad5c-620a4c5b61e9
ZK1090-3191-0130fea6e8aa-a71f-41db-954e-e90797b7f16c
ZK1090-3191-014046535896-edad-4e9c-9b3a-6e81f6dd45d8
ZK1090-3191-0150abd7d27a-de26-45ca-bf6e-1713013db137
ZK1090-3191-01605c82e0e4-fa23-4ea8-a410-20d18222928e
ZK1090-3191-0165f2c53ef4-625d-498a-8ab2-f93082116a95
ZK1090-3191-0170b37e69fb-7334-48b3-8c76-d61787acc304
ZK1090-3191-02006feb193c-fb93-43b9-83e2-a5c68f474521
ZK1090-3191-020571b7b65c-013b-40b6-9cf9-1b1139e5c718
ZK1090-3191-0230SCIP submission in progress
ZK1090-3191-0250fd9fbb37-1ab8-4124-888a-a0444f6ae508
ZK1090-3191-02858237e5d3-04ee-4c26-b0f6-ee52d473ad3e
ZK1090-3191-0300162ccfb5-e4bd-4c91-bd58-43f6d8b46428
ZK1090-3191-03109e2b0c98-ff8a-4f4a-85c8-0508e8f42e62
ZK1090-3191-03257383abac-af59-4224-abfc-2be967cb022a
ZK1090-3191-03508d1a51d9-4adc-479e-9275-2cf5bc6c14e5
ZK1090-3191-0400c972cf8a-4a63-420e-8918-eb2f3cba443b
ZK1090-3191-04509e01e089-4909-476b-bc6f-045491c5d17f
ZK1090-3191-05002767ccaf-64b5-41ea-8dee-17a396b08ffe

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use