Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-3191-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – RJ45, plug, straight, male, 4-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B143.80 mm
Ordering informationLength
ZK1090-3191-10050.50 m
ZK1090-3191-10151.50 m
ZK1090-3191-10202.00 m
ZK1090-3191-10252.50 m
ZK1090-3191-10303.00 m
ZK1090-3191-10353.50 m
ZK1090-3191-10505.00 m
ZK1090-3191-10606.00 m
ZK1090-3191-10707.00 m
ZK1090-3191-10757.50 m
ZK1090-3191-10808.00 m
ZK1090-3191-110010.00 m
ZK1090-3191-112012.00 m
ZK1090-3191-114014.00 m
ZK1090-3191-115015.00 m
ZK1090-3191-116016.00 m
ZK1090-3191-120020.00 m
ZK1090-3191-125025.00 m
ZK1090-3191-130030.00 m
ZK1090-3191-140040.00 m
ZK1090-3191-145045.00 m
ZK1090-3191-150050.00 m
ZK1090-3191-160060.00 m
ZK1090-3191-170070.00 m
ZK1090-3191-175075.00 m
ZK1090-3191-190090.00 m
ZK1090-3191-1999100 m

Further length on request

Loading content ...

Material complianceZK1090-3191-1xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3191-10052ad22d1d-d6cb-48ae-9d12-010c0810a6ad
ZK1090-3191-1015SCIP submission in progress
ZK1090-3191-102063eb4c37-558a-48e7-ba38-e08217ab70a4
ZK1090-3191-102537bf8d9c-5369-43ab-9534-3d966b944a5e
ZK1090-3191-1030c477df84-21da-42cf-b9c8-0b3114bdbe77
ZK1090-3191-1035c15348a7-a501-475b-86b2-651e71323e99
ZK1090-3191-1050b401cb5a-a74b-47dc-ae35-5a8ae863a0a4
ZK1090-3191-1060a40280df-d6dc-41c0-960d-008f6211ef4a
ZK1090-3191-10704b90a03e-575e-40fa-ab52-52ea036ff909
ZK1090-3191-1075SCIP submission in progress
ZK1090-3191-1080c17f6db4-1053-45c3-b18b-38d8f4ae2d25
ZK1090-3191-1100f8d4bf4b-2816-478d-84e6-48846030040e
ZK1090-3191-1120152ba0b7-e759-4a74-8e67-92c1c64f7206
ZK1090-3191-1140a2da77cb-ab5a-4e14-8422-e5aa51b0182b
ZK1090-3191-1150a1b8207b-515c-4093-b6d3-9d546cde4f09
ZK1090-3191-1160c61f138c-0f0f-49cc-94e7-7005db974fb0
ZK1090-3191-1200308dad35-80c6-4abc-88e0-90618e30eec5
ZK1090-3191-12504565d1c0-415e-46ff-a4b5-7541bdbb74dc
ZK1090-3191-130063416fcb-5e7a-4a0c-a4eb-252500d38bee
ZK1090-3191-14003a9fc9ea-5149-47e7-b447-5907fc3605ae
ZK1090-3191-145090c8ce69-0e20-480d-b11c-6fa58c76dc81
ZK1090-3191-1500e0085408-0c3f-4540-b038-700aafbd6b05
ZK1090-3191-1600abd21931-2334-4edc-b2b6-ce2959c4fdba
ZK1090-3191-170096a91146-8bd1-491d-b082-140ad844a125
ZK1090-3191-1750c9a1f55f-83f3-4244-86de-8f7f2d782eaa
ZK1090-3191-1900c4065f8d-1982-4119-8448-8c69d72bd83c
ZK1090-3191-1999601e7caf-6cd7-4ba9-9670-aeadf591e7b0

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use