Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-3291-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M8, socket, straight, female, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 40°C
Rated voltage125 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A140.00 mm
A2Ø 10.1 mm
B144.0 mm
Ordering informationLength
ZK1090-3291-00020.20 m
ZK1090-3291-00030.30 m
ZK1090-3291-00040.40 m
ZK1090-3291-00050.50 m
ZK1090-3291-00101.00 m
ZK1090-3291-00151.50 m
ZK1090-3291-00202.00 m
ZK1090-3291-00252.50 m
ZK1090-3291-00303.00 m
ZK1090-3291-00404.00 m
ZK1090-3291-00505.00 m
ZK1090-3291-00606.00 m
ZK1090-3291-00707.00 m
ZK1090-3291-010010.00 m
ZK1090-3291-020020.00 m
ZK1090-3291-025025.00 m
ZK1090-3291-030030.00 m
ZK1090-3291-035035.00 m

Further length on request

Loading content ...

Material complianceZK1090-3291-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3291-0002a983a496-dc72-4343-80f0-85cc16e080d0
ZK1090-3291-0003b5cfbad3-0b32-4f99-a439-0505e8a839c6
ZK1090-3291-00048e59353e-cae6-4238-b40c-70e63a78aa0d
ZK1090-3291-000563c0c743-897d-4db9-98bf-0974a05ebf0b
ZK1090-3291-00103136dc52-80c6-412d-a528-d7d59595a7a1
ZK1090-3291-0015415439cd-16ec-4829-8cf8-889f486a8a11
ZK1090-3291-0020c7397688-214c-4d14-9ac6-c78391f7abe2
ZK1090-3291-00259705af86-4b9a-4128-8091-9410c1f88770
ZK1090-3291-0030eac1aa09-7e99-48c2-8e06-dbd221c903f6
ZK1090-3291-00401e513cf9-2c22-471d-829a-dac7e76bb9ba
ZK1090-3291-005083fcbf61-4f4a-4425-9d6c-370ec571b9e0
ZK1090-3291-0060fba20aba-3597-47a6-a625-123383d2d135
ZK1090-3291-0070f1bb174e-b8d4-4431-b5a1-e32cd7fe1335
ZK1090-3291-010019ed5063-180b-462d-9a63-90037950bfc5
ZK1090-3291-020077d5eee0-9b92-4e3b-96ba-95e0e8e14e95
ZK1090-3291-025013967a74-15b2-4626-ae1c-afe07a3d069f
ZK1090-3291-03006855e2dd-16c2-49e8-b24d-00a2ffba6aad
ZK1090-3291-0350SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use