Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-3291-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M8, socket, straight, female, 4-pin, A-coded – RJ45, plug, straight, male, 4-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A140.00 mm
A2Ø 10.1 mm
B143.80 mm
Ordering informationLength
ZK1090-3291-10050.50 m
ZK1090-3291-10101.00 m
ZK1090-3291-10202.00 m
ZK1090-3291-10404.00 m
ZK1090-3291-10505.00 m
ZK1090-3291-10606.00 m
ZK1090-3291-115015.00 m
ZK1090-3291-1999100 m
ZK1090-3291-E300300 m

Further length on request

Loading content ...

Material complianceZK1090-3291-1xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3291-10059054e528-96b5-42b9-b835-ca684afad4c5
ZK1090-3291-10101380b668-56aa-4edf-a478-f90dfd61dd7d
ZK1090-3291-102085607533-adff-4c87-b153-7ac292b55514
ZK1090-3291-1040da28bfde-fd4c-4495-aaf1-1dfb595a328e
ZK1090-3291-10504709ce36-0463-48ae-bb3a-0fd3ae7730cb
ZK1090-3291-1060SCIP submission in progress
ZK1090-3291-1150SCIP submission in progress
ZK1090-3291-199988f02036-6c0b-4896-8021-49da9e6c6d4d
ZK1090-3291-E30063a15446-5a52-4f9f-a13d-42a17c037bc8

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use