Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-3333-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M8, plug, angled, male, 4-pin, A-coded – M8, plug, angled, male, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A129.80 mm
A226.30 mm
B129.80 mm
B226.30 mm
Ordering informationLength
ZK1090-3333-00010.13 m
ZK1090-3333-00020.20 m
ZK1090-3333-00030.30 m
ZK1090-3333-00040.40 m
ZK1090-3333-00050.50 m
ZK1090-3333-00070.70 m
ZK1090-3333-00080.80 m
ZK1090-3333-00101.00 m
ZK1090-3333-00151.50 m
ZK1090-3333-00252.50 m
ZK1090-3333-00303.00 m
ZK1090-3333-00353.50 m
ZK1090-3333-00404.00 m
ZK1090-3333-00505.00 m
ZK1090-3333-00606.00 m
ZK1090-3333-00656.50 m
ZK1090-3333-00707.00 m
ZK1090-3333-00757.50 m
ZK1090-3333-010010.00 m
ZK1090-3333-012012.00 m
ZK1090-3333-015015.00 m
ZK1090-3333-020020.00 m

Further length on request

Loading content ...

Material complianceZK1090-3333-0xxx
CAS No.115-86-6
REACH SVHCTriphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3333-0001618b1c28-8cb4-4585-a6a1-840f3613c2e8
ZK1090-3333-0002544d96af-0f16-4809-95b6-e6361ee42577
ZK1090-3333-000387ed194c-8987-4694-a411-7d3fc72c352b
ZK1090-3333-0004791ab461-1691-43ee-9e22-ec6daad67c71
ZK1090-3333-00053a94eaae-05a1-4042-ac18-e5534cd3e1e2
ZK1090-3333-0007f1adbaa3-8eec-4706-b787-4ddc243c9cc8
ZK1090-3333-0008SCIP submission in progress
ZK1090-3333-00100f5e2f41-d64e-4a50-889e-b3a188f6e19b
ZK1090-3333-0015644784f6-5045-44de-b732-42fe95957111
ZK1090-3333-00257c9f0159-5aea-41c2-b8fb-db226749194d
ZK1090-3333-003038e76ba0-2e20-43ca-8ef8-c1567d2a9530
ZK1090-3333-00356ad5001e-17bf-4222-9429-131f7cb9bf73
ZK1090-3333-0040485634e8-6ac0-4cf1-9919-1f456e34ec7b
ZK1090-3333-00504174d6c8-4272-4917-9a17-256a43542e2c
ZK1090-3333-0060SCIP submission in progress
ZK1090-3333-0065SCIP submission in progress
ZK1090-3333-0070SCIP submission in progress
ZK1090-3333-007519fc54dd-7a53-49fa-8e97-82bd9efd9964
ZK1090-3333-0100a56a8eaa-8b40-43c0-b0cf-9126af883aaa
ZK1090-3333-0120SCIP submission in progress
ZK1090-3333-0150265fb1e8-3188-4f9b-bb40-ec1a7639cd84
ZK1090-3333-0200SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use