Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-6100-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-6100-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-6100-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-6100-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-6100-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M12, plug, straight, male, 4-pin, D-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire + strand and shielding
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A149.00 mm
A2Ø14.50 mm
Ordering informationLength
ZK1090-6100-00101.00 m
ZK1090-6100-00202.00 m
ZK1090-6100-00303.00 m
ZK1090-6100-00404.00 m
ZK1090-6100-00505.00 m
ZK1090-6100-00606.00 m
ZK1090-6100-010010.00 m
ZK1090-6100-012012.00 m
ZK1090-6100-015015.00 m
ZK1090-6100-020020.00 m
ZK1090-6100-025025.00 m
ZK1090-6100-030030.00 m
ZK1090-6100-050050.00 m

Further length on request

Loading content ...

Material complianceZK1090-6100-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-6100-00105b687444-d2ec-495f-a051-e5cfd0cb1082
ZK1090-6100-0020cbfc44b2-7e86-4faf-9b88-48ad9cc0f2e3
ZK1090-6100-003070349711-aee7-4403-8a8b-c17bdfff3682
ZK1090-6100-0040853b1397-7f01-4583-a8db-4e7a038d1c46
ZK1090-6100-0050b499e460-eb1e-43c0-8392-cb6f3115a535
ZK1090-6100-0060118d45f6-c315-4deb-9ffe-405662017a3c
ZK1090-6100-010016594f02-f797-4712-9e17-a88bc83a58c8
ZK1090-6100-012020708e9d-6469-4b25-809c-877f6909b9ee
ZK1090-6100-0150d32450de-4806-4ab6-86aa-7ea37ac1123b
ZK1090-6100-0200f785b15f-ebf0-45f6-9be8-1498788af383
ZK1090-6100-02505d904081-4cd8-4219-b1f2-969926b396ac
ZK1090-6100-0300be6e5232-4566-42a2-9004-2dd0aa5abc73
ZK1090-6100-050032f31db6-2af1-40d4-bd4d-d4911c2dd07a

Loading content ...

© Beckhoff Automation 2026 - Terms of Use