Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-6100-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M12, plug, straight, male, 4-pin, D-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire + strand and shielding
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A149.00 mm
A2Ø14.50 mm
Ordering informationLength
ZK1090-6100-40252.50 m
ZK1090-6100-40353.50 m
ZK1090-6100-40606.00 m
ZK1090-6100-410010.00 m
ZK1090-6100-415015.00 m
ZK1090-6100-420020.00 m
ZK1090-6100-425025.00 m

Further length on request

Loading content ...

Material complianceZK1090-6100-4xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-6100-40251703fa88-7bbe-48c9-9de3-bca3cfdc4395
ZK1090-6100-403518b83838-9c45-4d7d-8b16-c9132b8c6087
ZK1090-6100-4060eebd7da2-0f84-43c7-8a53-e88b847be078
ZK1090-6100-4100634b5db3-901a-4f2f-90b0-86c3c6e50d4a
ZK1090-6100-4150d795ea77-8860-44e5-9064-3d6a2ac54384
ZK1090-6100-42004420d53b-c909-4a1b-8f61-7045634391df
ZK1090-6100-42503f8bf78c-665c-40b4-95cc-82415ab03753

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use