Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-6161-2xxx | EtherCAT cable, PUR, AWG26, fixed installation, comfortable installation at short distances

M12, plug, straight, male, 4-pin, D-coded – M12, plug, straight, male, 4-pin, D-coded

You can find the advantages and further information on using the slim cable here.

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter3.65 mm ± 0.15 mm (0.1496" ± 0.0059")
Min. bending radius, moved15 x outer cable diameter
Min. bending radius, fixed installation8 x outer cable diameter, 2.5 x outher cable diameter (fixed with single bend)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A149.00 mm
A2Ø14.50 mm
B149.00 mm
B2Ø14.50 mm
Ordering informationLength
ZK1090-6161-20010.13 m
ZK1090-6161-20020.20 m
ZK1090-6161-20030.30 m
ZK1090-6161-20050.50 m
ZK1090-6161-20151.50 m
ZK1090-6161-20202.00 m
ZK1090-6161-20252.50 m
ZK1090-6161-20303.00 m

Further length on request

Loading content ...

Material complianceZK1090-6161-2xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-6161-2001SCIP submission in progress
ZK1090-6161-2002SCIP submission in progress
ZK1090-6161-2003SCIP submission in progress
ZK1090-6161-2005SCIP submission in progress
ZK1090-6161-2015SCIP submission in progress
ZK1090-6161-2020SCIP submission in progress
ZK1090-6161-2025SCIP submission in progress
ZK1090-6161-2030SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use