Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-6161-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M12, plug, straight, male, 4-pin, D-coded – M12, plug, straight, male, 4-pin, D-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A149.00 mm
A2Ø14.50 mm
B149.00 mm
B2Ø14.50 mm
Ordering informationLength
ZK1090-6161-40050.50 m
ZK1090-6161-40101.00 m
ZK1090-6161-40151.50 m
ZK1090-6161-40202.00 m
ZK1090-6161-40252.50 m
ZK1090-6161-40303.00 m
ZK1090-6161-40353.50 m
ZK1090-6161-40404.00 m
ZK1090-6161-40505.00 m
ZK1090-6161-40606.00 m
ZK1090-6161-40707.00 m
ZK1090-6161-40757.50 m
ZK1090-6161-410010.00 m
ZK1090-6161-420020.00 m
ZK1090-6161-425025.00 m

Further length on request

Loading content ...

Material complianceZK1090-6161-4xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-6161-4005a16f988d-7510-4ab3-b17a-39615a6d6fb6
ZK1090-6161-4010817f90f0-2df9-40e6-a764-2770728862bc
ZK1090-6161-401529ae1d7e-35f9-494f-a42c-c9b1567ef50d
ZK1090-6161-4020e4225c47-5b3b-4b65-9516-74918ccb33ca
ZK1090-6161-402512de4e02-cd3c-42e5-9a9f-b09ad99d61f9
ZK1090-6161-4030e44ea6b7-2044-4e49-91d8-b795be23d0a1
ZK1090-6161-4035bb22d304-0522-42ad-b51f-01a78641d718
ZK1090-6161-40402b711815-1f2f-40ac-9431-f364ca88efbd
ZK1090-6161-4050SCIP submission in progress
ZK1090-6161-40605444242f-eade-47f6-83bd-87ed0986c7e4
ZK1090-6161-4070SCIP submission in progress
ZK1090-6161-4075be1d3467-1f58-4cda-86ce-0b7ee0e1eb6d
ZK1090-6161-410014bdcbc1-4020-4846-bcbe-e335cd9b0af6
ZK1090-6161-4200SCIP submission in progress
ZK1090-6161-4250SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use