Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-6162-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M12, plug, straight, male, 4-pin, D‑coded – M12, socket, straight, female, 4-pin, D‑coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A149.00 mm
A2Ø14.50 mm
B143.00 mm
B2M16
Ordering informationLength
ZK1090-6162-00101.00 m
ZK1090-6162-00202.00 m
ZK1090-6162-00252.50 m
ZK1090-6162-00303.00 m
ZK1090-6162-00353.50 m
ZK1090-6162-00505.00 m
ZK1090-6162-00606.00 m
ZK1090-6162-00707.00 m
ZK1090-6162-00808.00 m
ZK1090-6162-010010.00 m
ZK1090-6162-020020.00 m
ZK1090-6162-050050.00 m

Further length on request

Loading content ...

Material complianceZK1090-6162-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-6162-0010aa29168d-40eb-423a-a79f-fd74fcde7a01
ZK1090-6162-00205adba0d6-deb6-4d8b-907a-9b07ae186b02
ZK1090-6162-0025SCIP submission in progress
ZK1090-6162-00303c63c26e-c378-48f3-a5b6-35a754a63194
ZK1090-6162-0035SCIP submission in progress
ZK1090-6162-005036fd6da8-55cd-4645-bc3d-82dba580523b
ZK1090-6162-00604682d593-56ee-45b2-b848-0d77de0fbd58
ZK1090-6162-0070SCIP submission in progress
ZK1090-6162-0080SCIP submission in progress
ZK1090-6162-010053fcc6dc-2ba9-497a-a231-9149c0d4f96d
ZK1090-6162-0200SCIP submission in progress
ZK1090-6162-05008966b604-874d-4335-ac26-1953cbe3a6a0

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use