Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-6163-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M12, plug, straight, male, 4-pin, D-coded – M12, plug, angled, male, 4-pin, D-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)

For further technical details, please refer to the data sheet.

A149.00 mm
A2Ø14.50 mm
B135.30 mm
B232.50 mm
Ordering informationLength
ZK1090-6163-00050.50 m
ZK1090-6163-00101.00 m
ZK1090-6163-00202.00 m
ZK1090-6163-00303.00 m
ZK1090-6163-00404.00 m
ZK1090-6163-00505.00 m
ZK1090-6163-00808.00 m
ZK1090-6163-010010.00 m
ZK1090-6163-012012.00 m
ZK1090-6163-013013.00 m
ZK1090-6163-015015.00 m
ZK1090-6163-020020.00 m

Further length on request

Loading content ...

Material complianceZK1090-6163-0xxx
CAS No.115-86-6
REACH SVHCTriphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-6163-00050296f990-2975-48f4-9a69-b3ed06f30154
ZK1090-6163-0010646684e9-8dec-4626-a618-efedb320b0ed
ZK1090-6163-0020bb83df23-2ffa-4870-a07d-75fa0ef69293
ZK1090-6163-0030c81c8879-c34c-4406-84fb-1622e16663d7
ZK1090-6163-00405c091e5f-3b0c-41b0-9754-3f5cb244274b
ZK1090-6163-00500555ac51-5bb8-4f88-b3ea-fc2b4f00ec52
ZK1090-6163-0080acab3391-7a17-4d58-9bac-31f7e1c1239f
ZK1090-6163-01000b6f04f0-e912-4d77-9ee2-75159da9e91f
ZK1090-6163-0120ab7e2b89-a90a-4f26-9b4e-85245d9a5928
ZK1090-6163-0130SCIP submission in progress
ZK1090-6163-0150SCIP submission in progress
ZK1090-6163-0200c98eb625-83ef-4247-927b-f53ac16dadc3

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use