Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-6191-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M12, plug, straight, male, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A149.00 mm
A2Ø14.50 mm
B143.80 mm
Ordering informationLength
ZK1090-6191-00020.20 m
ZK1090-6191-00040.40 m
ZK1090-6191-00050.50 m
ZK1090-6191-00101.00 m
ZK1090-6191-00151.50 m
ZK1090-6191-00161.60 m
ZK1090-6191-00202.00 m
ZK1090-6191-00252.50 m
ZK1090-6191-00303.00 m
ZK1090-6191-00404.00 m
ZK1090-6191-00454.50 m
ZK1090-6191-00505.00 m
ZK1090-6191-00606.00 m
ZK1090-6191-00707.00 m
ZK1090-6191-00757.50 m
ZK1090-6191-010010.00 m
ZK1090-6191-011011.00 m
ZK1090-6191-012012.00 m
ZK1090-6191-013013.00 m
ZK1090-6191-015015.00 m
ZK1090-6191-017017.00 m
ZK1090-6191-018018.00 m
ZK1090-6191-020020.00 m
ZK1090-6191-025025.00 m
ZK1090-6191-030030.00 m
ZK1090-6191-032032.00 m
ZK1090-6191-035035.00 m
ZK1090-6191-040040.00 m
ZK1090-6191-045045.00 m
ZK1090-6191-050050.00 m
ZK1090-6191-060060.00 m
ZK1090-6191-070070.00 m
ZK1090-6191-080080.00 m
ZK1090-6191-0999100 m

Further length on request

Loading content ...

Material complianceZK1090-6191-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-6191-0002f7dc6544-28e8-4311-900e-fe94dd648a4b
ZK1090-6191-0004SCIP submission in progress
ZK1090-6191-0005aed32cc2-7530-4351-a9b3-616a42c3b101
ZK1090-6191-00104dba767e-38ae-44f7-b31b-b2d5e23582fb
ZK1090-6191-0015e7278573-03f4-4e11-86ab-663b11504036
ZK1090-6191-0016067f4211-076f-4056-9622-65f5c1f63585
ZK1090-6191-002060ab518c-2d15-43a3-a127-d29cb0552abe
ZK1090-6191-00259ff13be5-fbef-4b77-b839-bc1dcb3ce137
ZK1090-6191-0030ae62bd89-d1e2-4b06-8964-ee26e44cd04b
ZK1090-6191-00401d57e114-c886-44be-b446-98425385c840
ZK1090-6191-0045de708a58-cdbb-487c-a728-b46f265779dc
ZK1090-6191-0050a6681325-a38e-4c1d-a1ea-467b68d9ae4f
ZK1090-6191-0060446625f8-c0d4-4a39-8fb5-f219537c7d63
ZK1090-6191-0070dcaea445-a2f6-4556-a08f-045dc014e4ea
ZK1090-6191-007540a7fef5-da6e-4338-b776-ad68ec10415d
ZK1090-6191-01007343332a-dba0-4a47-8ba4-9f853f3dfd2f
ZK1090-6191-01100d7d9eb8-8a42-4e35-83df-b860843034a7
ZK1090-6191-0120b0119c25-ceaa-4056-8809-4db92530191a
ZK1090-6191-0130dc8caf77-1ef3-4c7d-8b76-0691ed0243be
ZK1090-6191-015059706e05-4545-44fa-99fa-31f403421020
ZK1090-6191-0170bd86c9dd-4f09-4164-b8f9-84baab829531
ZK1090-6191-01806608d02b-22a1-47b8-a88a-4be21bb31741
ZK1090-6191-0200215ef1b3-d73c-4208-bfae-201d48d347ed
ZK1090-6191-02503dae9af2-e41d-43d5-ab5c-cf6c50fc2bac
ZK1090-6191-0300a5ddfc4c-6a5c-44bc-b5c9-f835d4c09d50
ZK1090-6191-03200dc833b0-b8b9-4172-8576-8dd254cd1fbe
ZK1090-6191-0350a3845db0-8557-47c4-90b9-4b494f3415a8
ZK1090-6191-040075135a9c-a3a3-4846-a006-2e297a369f89
ZK1090-6191-0450e5e05699-b6db-412b-8c79-540951cfa482
ZK1090-6191-0500927a1af7-b0e8-4f8e-851d-49d1f902e0f1
ZK1090-6191-0600d35bb083-aa47-4f16-b55e-7fdd459b3b46
ZK1090-6191-0700c0aaf77c-ec35-4bf8-842e-1f675788e6ba
ZK1090-6191-08008edd50da-c545-4dfe-85e8-2064a4804df6
ZK1090-6191-099973e259f8-4c1b-4f0a-9f1d-c9a38a768d64

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use