Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-6291-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M12, socket, straight, female, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A143.00 mm
A2M16
B143.80 mm
Ordering informationLength
ZK1090-6291-00050.50 m
ZK1090-6291-00101.00 m
ZK1090-6291-00202.00 m
ZK1090-6291-00252.50 m
ZK1090-6291-00303.00 m
ZK1090-6291-00404.00 m
ZK1090-6291-00505.00 m
ZK1090-6291-00757.50 m
ZK1090-6291-010010.00 m
ZK1090-6291-017017.00 m
ZK1090-6291-020020.00 m

Further length on request

Loading content ...

Material complianceZK1090-6291-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-6291-0005SCIP submission in progress
ZK1090-6291-0010SCIP submission in progress
ZK1090-6291-00206093cc3b-ebb0-4009-bdfa-a561cf9b94fd
ZK1090-6291-0025SCIP submission in progress
ZK1090-6291-0030SCIP submission in progress
ZK1090-6291-0040f507d9eb-c668-4ebe-ac8e-66c23ebbf17b
ZK1090-6291-0050ef9905ac-94a4-4033-a09f-3f519b8c0e6a
ZK1090-6291-00752a808629-5adb-43bd-8bae-dcf185ea3e36
ZK1090-6291-0100d19dd77a-c324-459a-afe8-95f24c02d395
ZK1090-6291-01708a0e0816-9b53-4a73-8653-dd688dbb2c60
ZK1090-6291-0200SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use