Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-6391-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M12, plug, angled, male, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A135.30 mm
A232.50 mm
B143.80 mm
Ordering informationLength
ZK1090-6391-00101.00 m
ZK1090-6391-00151.50 m
ZK1090-6391-00202.00 m
ZK1090-6391-00303.00 m
ZK1090-6391-00404.00 m
ZK1090-6391-00505.00 m
ZK1090-6391-00757.50 m
ZK1090-6391-00808.00 m
ZK1090-6391-010010.00 m
ZK1090-6391-015015.00 m
ZK1090-6391-020020.00 m
ZK1090-6391-025025.00 m
ZK1090-6391-055055.00 m
ZK1090-6391-065065.00 m

Further length on request

Loading content ...

Material complianceZK1090-6391-0xxx
CAS No.115-86-6
REACH SVHCTriphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-6391-001071952ec9-aa8c-4423-8210-a379c7e65cba
ZK1090-6391-0015SCIP submission in progress
ZK1090-6391-0020f1319c8d-1aa9-4fe4-b080-b65a41e1ca0c
ZK1090-6391-0030a6b134e3-8b34-499c-8333-ebea8260f122
ZK1090-6391-0040223e9130-69c2-49d8-beb6-1d51b5376649
ZK1090-6391-0050db5482cf-e750-4ef0-9eae-d6f4479a9057
ZK1090-6391-007526d3301a-e28a-4852-9a38-47da10d64012
ZK1090-6391-0080cee05326-8c7e-48ca-9069-9a22f380718e
ZK1090-6391-0100dc4ae3bf-fac7-41a5-acdb-6651f5696e46
ZK1090-6391-015024b99067-380e-4473-9551-5f07d5aa4d19
ZK1090-6391-0200SCIP submission in progress
ZK1090-6391-0250SCIP submission in progress
ZK1090-6391-0550SCIP submission in progress
ZK1090-6391-0650SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use