Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-9191-1xxx | Industrial Ethernet/EtherCAT patch cable, Cat.5, PUR, 1 x 4 x AWG22, drag-chain suitable

RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A143.80 mm
B143.80 mm
Ordering informationLength
ZK1090-9191-10010.15 m
ZK1090-9191-10020.26 m
ZK1090-9191-10030.30 m
ZK1090-9191-10050.50 m
ZK1090-9191-10070.70 m
ZK1090-9191-10080.80 m
ZK1090-9191-10101.00 m
ZK1090-9191-10121.20 m
ZK1090-9191-10131.30 m
ZK1090-9191-10151.50 m
ZK1090-9191-10202.00 m
ZK1090-9191-10252.50 m
ZK1090-9191-10303.00 m
ZK1090-9191-10404.00 m
ZK1090-9191-10505.00 m
ZK1090-9191-10707.00 m
ZK1090-9191-10757.50 m
ZK1090-9191-10808.00 m
ZK1090-9191-110010.00 m
ZK1090-9191-112012.00 m
ZK1090-9191-113013.00 m
ZK1090-9191-120020.00 m
ZK1090-9191-125025.00 m
ZK1090-9191-130030.00 m
ZK1090-9191-135035.00 m
ZK1090-9191-140040.00 m
ZK1090-9191-145045.00 m
ZK1090-9191-150050.00 m
ZK1090-9191-155055.00 m
ZK1090-9191-160060.00 m
ZK1090-9191-170070.00 m
ZK1090-9191-180080.00 m
ZK1090-9191-185085.00 m
ZK1090-9191-190090.00 m
ZK1090-9191-1999100 m

Further length on request

Material complianceZK1090-9191-1xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-9191-1001SCIP submission in progress
ZK1090-9191-1002SCIP submission in progress
ZK1090-9191-1003SCIP submission in progress
ZK1090-9191-1005SCIP submission in progress
ZK1090-9191-1007SCIP submission in progress
ZK1090-9191-1008SCIP submission in progress
ZK1090-9191-1010SCIP submission in progress
ZK1090-9191-1012SCIP submission in progress
ZK1090-9191-1013SCIP submission in progress
ZK1090-9191-1015SCIP submission in progress
ZK1090-9191-1020SCIP submission in progress
ZK1090-9191-1025SCIP submission in progress
ZK1090-9191-1030SCIP submission in progress
ZK1090-9191-1040SCIP submission in progress
ZK1090-9191-1050SCIP submission in progress
ZK1090-9191-1070SCIP submission in progress
ZK1090-9191-1075SCIP submission in progress
ZK1090-9191-1080SCIP submission in progress
ZK1090-9191-1100SCIP submission in progress
ZK1090-9191-1120SCIP submission in progress
ZK1090-9191-1130SCIP submission in progress
ZK1090-9191-1200SCIP submission in progress
ZK1090-9191-1250SCIP submission in progress
ZK1090-9191-1300SCIP submission in progress
ZK1090-9191-1350SCIP submission in progress
ZK1090-9191-1400SCIP submission in progress
ZK1090-9191-1450SCIP submission in progress
ZK1090-9191-1500SCIP submission in progress
ZK1090-9191-1550SCIP submission in progress
ZK1090-9191-1600SCIP submission in progress
ZK1090-9191-1700SCIP submission in progress
ZK1090-9191-1800SCIP submission in progress
ZK1090-9191-1850SCIP submission in progress
ZK1090-9191-1900SCIP submission in progress
ZK1090-9191-1999SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use