Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1093-3161-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – M12, plug, straight, male, 4-pin, D-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million
Jacket coloryellow

For further technical details, please refer to the data sheet.

ApprovalsZK1093-3161-0xxx
CEyes
ULyes, UL E-file number: E499669
Ordering informationLength
ZK1093-3161-00020.20 m
ZK1093-3161-00050.50 m
ZK1093-3161-00101.00 m
ZK1093-3161-00161.60 m
ZK1093-3161-00202.00 m
ZK1093-3161-00303.00 m
ZK1093-3161-00404.00 m
ZK1093-3161-00505.00 m
ZK1093-3161-00707.00 m
ZK1093-3161-010010.00 m
ZK1093-3161-012012.00 m
ZK1093-3161-015015.00 m
ZK1093-3161-020020.00 m
ZK1093-3161-035035.00 m

Further length on request

Loading content ...

Material complianceZK1093-3161-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
Halogen-freeyes
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1093-3161-0002705d29ac-5b34-4042-99f3-ee7a2ebaff13
ZK1093-3161-0005a0c61020-66e3-42b6-83ca-8f4375477fa8
ZK1093-3161-001066e85d18-a2bd-4907-aaec-a939e450c7ab
ZK1093-3161-0016e1000610-d015-46c7-ace2-7650d257fe7b
ZK1093-3161-0020c39d7f99-c832-48aa-a83b-83bd94d938a6
ZK1093-3161-0030c8880f15-583d-4c7e-8705-835bea40fd60
ZK1093-3161-00404ae4238f-39bc-4c75-aa46-52df7cccf625
ZK1093-3161-0050dc7d8dc3-c391-4b90-9a24-283eb9afd52f
ZK1093-3161-00709e9e39a8-1eed-45a8-bb3a-4fae3d639aeb
ZK1093-3161-0100862be30c-fa5f-4dc7-a782-5c557909aa2e
ZK1093-3161-0120077c9696-646b-4886-a248-cb9e72efae5d
ZK1093-3161-0150d7486547-2c90-4382-a044-b6d685866481
ZK1093-3161-0200be59721e-e7b8-40ba-a73d-74585f583c1c
ZK1093-3161-0350SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use