Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1093-6191-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M12, plug, straight, male, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket coloryellow

For further technical details, please refer to the data sheet.

A149.00 mm
A2Ø14.50 mm
B143.80 mm
Ordering informationLength
ZK1093-6191-00050.50 m
ZK1093-6191-00101.00 m
ZK1093-6191-00151.50 m
ZK1093-6191-00202.00 m
ZK1093-6191-00303.00 m
ZK1093-6191-00353.50 m
ZK1093-6191-00505.00 m
ZK1093-6191-00606.00 m
ZK1093-6191-00707.00 m
ZK1093-6191-010010.00 m
ZK1093-6191-014014.00 m
ZK1093-6191-015015.00 m
ZK1093-6191-016016.00 m
ZK1093-6191-017017.00 m
ZK1093-6191-018018.00 m
ZK1093-6191-020020.00 m
ZK1093-6191-030030.00 m

Further length on request

Loading content ...

Material complianceZK1093-6191-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1093-6191-0005SCIP submission in progress
ZK1093-6191-0010c0528793-d24a-489c-96e3-8883a07f6869
ZK1093-6191-0015ac634bad-1c2b-48fe-a8bc-71574540d411
ZK1093-6191-0020SCIP submission in progress
ZK1093-6191-00303bb6fe33-ea61-4b27-a8ce-6cd5f09776fd
ZK1093-6191-0035SCIP submission in progress
ZK1093-6191-0050e484689a-9982-46eb-a496-886bcb5e8c72
ZK1093-6191-0060SCIP submission in progress
ZK1093-6191-0070SCIP submission in progress
ZK1093-6191-0100c259647e-6b71-46a0-9c1f-cbeb1bfe40e1
ZK1093-6191-0140SCIP submission in progress
ZK1093-6191-015052517830-19c1-49bd-9b9f-9a9e0d9f8d00
ZK1093-6191-0160SCIP submission in progress
ZK1093-6191-0170SCIP submission in progress
ZK1093-6191-0180SCIP submission in progress
ZK1093-6191-0200263cebe3-9214-478c-9e81-b976d848c6ba
ZK1093-6191-0300df72b213-a637-4119-883a-7cf5663f0852

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use