Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1096-8191-0xxx | Industrial Ethernet/EtherCAT G/G10 cable, Cat.6/Cat.6A, PUR, 4 x 2 x AWG26, fixed installation

ZK1096-8191-0xxx | Industrial Ethernet/EtherCAT G/G10 cable, Cat.6/Cat.6A, PUR, 4 x 2 x AWG26, fixed installation

ZK1096-8191-0xxx | Industrial Ethernet/EtherCAT G/G10 cable, Cat.6/Cat.6A, PUR, 4 x 2 x AWG26, fixed installation

ZK1096-8191-0xxx | Industrial Ethernet/EtherCAT G/G10 cable, Cat.6/Cat.6A, PUR, 4 x 2 x AWG26, fixed installation

ZK1096-8191-0xxx | Industrial Ethernet/EtherCAT G/G10 cable, Cat.6/Cat.6A, PUR, 4 x 2 x AWG26, fixed installation

M12, plug, straight, male, 8-pin, X-coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)8-pin
CodingX-coded
Rated current0.5 A at 40°C
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 40°C
Rated voltage150 V
Mating cycles≥ 1000
Technical dataCable by meter
Cross-section (Ethernet)4 x 2 x 0.14 mm² (AWG26)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter6.4 mm ± 0.3 mm (0.252" ± 0.0118")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorgreen

For further technical details, please refer to the data sheet.

A150.5 mm
A2Ø 15.0 mm
B145.5 mm
Ordering informationLength
ZK1096-8191-00050.50 m
ZK1096-8191-00101.00 m
ZK1096-8191-00151.50 m
ZK1096-8191-00202.00 m
ZK1096-8191-00252.50 m
ZK1096-8191-00303.00 m
ZK1096-8191-00353.50 m
ZK1096-8191-00404.00 m
ZK1096-8191-00505.00 m
ZK1096-8191-00757.50 m
ZK1096-8191-010010.00 m
ZK1096-8191-015015.00 m
ZK1096-8191-020020.00 m
ZK1096-8191-022022.00 m
ZK1096-8191-025025.00 m
ZK1096-8191-030030.00 m
ZK1096-8191-035035.00 m
ZK1096-8191-040040.00 m
ZK1096-8191-050050.00 m

Further length on request

Material complianceZK1096-8191-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1096-8191-0005SCIP submission in progress
ZK1096-8191-0010SCIP submission in progress
ZK1096-8191-0015SCIP submission in progress
ZK1096-8191-0020SCIP submission in progress
ZK1096-8191-0025SCIP submission in progress
ZK1096-8191-0030SCIP submission in progress
ZK1096-8191-0035SCIP submission in progress
ZK1096-8191-0040SCIP submission in progress
ZK1096-8191-0050SCIP submission in progress
ZK1096-8191-0075SCIP submission in progress
ZK1096-8191-0100SCIP submission in progress
ZK1096-8191-0150SCIP submission in progress
ZK1096-8191-0200SCIP submission in progress
ZK1096-8191-0220SCIP submission in progress
ZK1096-8191-0250SCIP submission in progress
ZK1096-8191-0300SCIP submission in progress
ZK1096-8191-0350SCIP submission in progress
ZK1096-8191-0400SCIP submission in progress
ZK1096-8191-0500SCIP submission in progress

Loading content ...

© Beckhoff Automation 2026 - Terms of Use