Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1096-9191-0xxx | Industrial Ethernet/EtherCAT G/G10 patch cable, Cat.6A, PUR, 4 x 2 x AWG26, fixed installation

RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 50°C
Rated voltage160 V
Mating cycles≥ 750
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 50°C
Rated voltage160 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section (Ethernet)4 x 2 x 0.14 mm² (AWG26)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter6.2 mm ± 0.2 mm (0.244" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Jacket colorgreen

For further technical details, please refer to the data sheet.

A142.00 mm
B142.00 mm
Ordering informationLength
ZK1096-9191-00010.17 m
ZK1096-9191-00020.26 m
ZK1096-9191-00030.30 m
ZK1096-9191-00050.50 m
ZK1096-9191-00101.00 m
ZK1096-9191-00151.50 m
ZK1096-9191-00202.00 m
ZK1096-9191-00303.00 m
ZK1096-9191-00404.00 m
ZK1096-9191-00505.00 m
ZK1096-9191-00606.00 m
ZK1096-9191-00808.00 m
ZK1096-9191-010010.00 m
ZK1096-9191-012012.00 m
ZK1096-9191-015015.00 m
ZK1096-9191-020020.00 m
ZK1096-9191-022022.00 m
ZK1096-9191-025025.00 m
ZK1096-9191-030030.00 m
ZK1096-9191-035035.00 m
ZK1096-9191-040040.00 m
ZK1096-9191-045045.00 m
ZK1096-9191-050050.00 m
ZK1096-9191-055055.00 m
ZK1096-9191-060060.00 m
ZK1096-9191-065065.00 m
ZK1096-9191-070070.00 m
ZK1096-9191-075075.00 m
ZK1096-9191-080080.00 m
ZK1096-9191-085085.00 m

Further length on request

Loading content ...

Material complianceZK1096-9191-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1096-9191-0001SCIP submission in progress
ZK1096-9191-0002SCIP submission in progress
ZK1096-9191-0003SCIP submission in progress
ZK1096-9191-0005SCIP submission in progress
ZK1096-9191-0010SCIP submission in progress
ZK1096-9191-0015SCIP submission in progress
ZK1096-9191-0020SCIP submission in progress
ZK1096-9191-0030SCIP submission in progress
ZK1096-9191-0040SCIP submission in progress
ZK1096-9191-0050SCIP submission in progress
ZK1096-9191-0060SCIP submission in progress
ZK1096-9191-0080SCIP submission in progress
ZK1096-9191-0100SCIP submission in progress
ZK1096-9191-0120SCIP submission in progress
ZK1096-9191-0150SCIP submission in progress
ZK1096-9191-0200SCIP submission in progress
ZK1096-9191-0220SCIP submission in progress
ZK1096-9191-0250SCIP submission in progress
ZK1096-9191-0300SCIP submission in progress
ZK1096-9191-0350SCIP submission in progress
ZK1096-9191-0400SCIP submission in progress
ZK1096-9191-0450SCIP submission in progress
ZK1096-9191-0500SCIP submission in progress
ZK1096-9191-0550SCIP submission in progress
ZK1096-9191-0600SCIP submission in progress
ZK1096-9191-0650SCIP submission in progress
ZK1096-9191-0700SCIP submission in progress
ZK1096-9191-0750SCIP submission in progress
ZK1096-9191-0800SCIP submission in progress
ZK1096-9191-0850SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use