Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2000-5154-1xxx | Sensor cable, PUR, 5 x 0.25 mm², fixed installation, shielded

M12, plug, straight, male, 5-pin, A-coded – M12, socket, angled, female, 5-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage60 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage60 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Operating voltage≤ 300 V
Cross-section (power)5 x 0.25 mm² (AWG24)
Cross-section (signal)5 x 0.25 mm² (AWG24)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.2 mm (0.213" ±0.0079")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorblack

For further technical details, please refer to the data sheet.

A149.0 mm
A2Ø 14.5 mm
B135.00 mm
B226.80 mm
Ordering informationLength
ZK2000-5154-10050.50 m
ZK2000-5154-10101.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use