Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2000-6164-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

M12, plug, straight, male, 4-pin, A-coded – M12, socket, angled, female, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage250 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage250 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Min. bending radius, moved6 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles10 million at max. 20 m travel distance, 2 million at max. 100 m travel distance
Jacket colorblack

For further technical details, please refer to the data sheet.

A149.00 mm
A214.50 mm
B135.00 mm
B226.80 mm
Ordering informationLength
ZK2000-6164-00010.15 m
ZK2000-6164-00050.50 m
ZK2000-6164-00101.00 m
ZK2000-6164-00202.00 m
ZK2000-6164-00252.50 m
ZK2000-6164-00303.00 m
ZK2000-6164-00404.00 m
ZK2000-6164-00505.00 m
ZK2000-6164-00707.00 m
ZK2000-6164-010010.00 m
ZK2000-6164-015015.00 m
ZK2000-6164-020020.00 m

Further length on request

Loading content ...

Material complianceZK2000-6164-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK2000-6164-0001SCIP submission in progress
ZK2000-6164-00054d6051aa-a8b2-418a-97f8-6f3a95f2a86c
ZK2000-6164-001084c78547-243f-4fad-935a-013ed1704571
ZK2000-6164-00201dd914eb-8678-48a9-ac22-d7ca8a60f684
ZK2000-6164-00256ccf3914-c547-46b5-b72d-de7c130f1ea5
ZK2000-6164-0030SCIP submission in progress
ZK2000-6164-0040SCIP submission in progress
ZK2000-6164-00505b69d68d-46b5-4ad3-8389-135b1a431a56
ZK2000-6164-007064b55b86-3283-4c5f-8ee2-0c7f8eef8c96
ZK2000-6164-0100SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use