Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2000-8100-3xxx | Sensor cable, PVC, 8 x 0.25 mm², shielded, fixed installation

M12, plug, straight, male, 8-pin, A‑coded – open end, 8‑wire + shield

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)8-pin
CodingA‑coded
Rated current2 A at 40°C (according to IEC 61076-2-101)
Rated voltage30 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)8-wire + shield
Technical dataCable by meter
Cross-section (signal)8 x 0.25 mm² (AWG24)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter6.6 mm ± 0.2mm (0.259" ± 0.0079")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorgray

For further technical details, please refer to the data sheet.

A149.00 mm
A2Ø14.50 mm
Ordering informationLength
ZK2000-8100-30101.00 m
ZK2000-8100-30151.50 m
ZK2000-8100-30303.00 m
ZK2000-8100-30505.00 m
ZK2000-8100-310010.00 m

Further length on request

Loading content ...

Material complianceZK2000-8100-3xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK2000-8100-301068e9ad31-d928-4dc1-b443-cd8f1163efaa
ZK2000-8100-301540f2a61c-219c-4056-ab1b-3f4111363faa
ZK2000-8100-303069963e84-427e-428c-895d-f64769c0d20a
ZK2000-8100-3050816a1bfd-0326-430c-a142-3f75ec496865
ZK2000-8100-310094e753bc-a4bd-4e59-9471-67c9208cd034

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use