Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2003-91D1-3xxx | Sensor, cable, shielded, PVC, 4 x 2 x AWG26, fixed installation, gray

RJ45, plug, straight, IP20, 8-pin – Push-Pull V4, RJ45, plug, straight, IP65/67, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1.3 A at 40°C
Rated voltage50 V AC/60 V DC
Mating cycles≥ 750
Wire terminationPiercing termination
Max. wire cross-sectionAWG27…AWG22 (0.1 mm²…0.34 mm²)
Max. cable outer diameter4.5...10.0 mm
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1.3 A at 40°C
Rated voltage24 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section (Ethernet)4 x 2 x 0.14 mm² (AWG26)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter6.2 mm ± 0.2 mm (0.244" ± 0.0079")
Min. bending radius, moved15 x outer cable diameter
Min. bending radius, fixed installation7.5 x outer cable diameter
Jacket colorgray

For further technical details, please refer to the data sheet.

A1ca. 68.0 mm
A223.8 mm
A320.4 mm
B146.2 mm
B213.3 mm
Ordering informationLength
ZK2003-91D1-30050.50 m
ZK2003-91D1-30101.00 m
ZK2003-91D1-30151.50 m
ZK2003-91D1-30202.00 m
ZK2003-91D1-30252.50 m
ZK2003-91D1-30303.00 m
ZK2003-91D1-30404.00 m
ZK2003-91D1-30505.00 m
ZK2003-91D1-30757.50 m
ZK2003-91D1-310010.00 m
ZK2003-91D1-315015.00 m
ZK2003-91D1-320020.00 m
ZK2003-91D1-325025.00 m

Further length on request

Material complianceZK2003-91D1-3xxx
CAS No.71868-10-5
REACH SVHC2-Methyl-1-(4-methylthiophenyl)-2-morpholinopropanon
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK2003-91D1-30051112c2fd-8f8b-48aa-b4f7-577d3807342a
ZK2003-91D1-301026aac355-7633-409a-b54f-e7b489ea0981
ZK2003-91D1-30158d7cf416-09e1-4f37-9a75-33afdf20bb06
ZK2003-91D1-30205ad0be09-841d-4119-b502-5f72e2c6f90e
ZK2003-91D1-3025bed39906-c8bc-4ad3-8fe1-1927bdb5c3db
ZK2003-91D1-3030ec65a725-ee3a-41fd-a3e7-171082f9b7fc
ZK2003-91D1-3040e6fb948f-1a36-4c0e-9f4d-506f2a8c096c
ZK2003-91D1-3050f1d1bbff-7566-4642-8c04-341a15944147
ZK2003-91D1-3075SCIP submission in progress
ZK2003-91D1-3100SCIP submission in progress
ZK2003-91D1-3150SCIP submission in progress
ZK2003-91D1-3200SCIP submission in progress
ZK2003-91D1-3250SCIP submission in progress

Loading content ...

© Beckhoff Automation 2026 - Terms of Use