Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2050-5600-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

ZK2050-5600-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

ZK2050-5600-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

ZK2050-5600-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

ZK2050-5600-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

M12, flange housing, straight, female, 5-pin, L-coded – open end, 5-wire

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeflange rear assembly
Contact typefemale
Number of positions (face)5-pin
CodingL-coded
Rated current16 A at 40°C (according to IEC 61076-2-111)
Rated voltage63 V (according to IEC 61076-2-111)
Mating cycles≥ 100
Max. wire cross-sectionAWG16 (1.5 mm²)
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire
Technical dataCable by meter
Cross-section5 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.8 mm ±0.2 mm (0.3071" ± 0.0079")
Min. bending radius, moved6 x outer cable diameter
Max. number of cycles10 million at max. 20 m travel distance, 2 million at max. 100 m travel distance
Jacket colorblack

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK2050-5600-00050.50 m

Further length on request

© Beckhoff Automation 2026 - Terms of Use