Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4100-8001-2xxx | Motor connection cable 0.75 mm² with itec® plug, three-phase, fixed installation

motor cable, three-phase, AM8000 at AX1000 with yTec/iTec connector, for fixed installation - min. bending radius = 42 mm (5 x OD), (4 x 0.75 mm² + (2 x 0.25 mm²) + (2 x AWG24))

The cable is UL and CSA listed.

xxxx = ordering indication of the length of the motor cable in decimeters

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeitec® (Series 915)
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Shieldingyes
Installation sizeix Industrial®
Connector typeplug
Contact typemale
Number of positions (face)10-pin
CodingType A
Rated current1.5 A
Rated voltage50 V AC/60 V DC
Mating cycles≥ 5000
Wire terminationIDC
Max. wire cross-sectionAWG26 (0.14 mm²)
Max. cable outer diameter6.0...7.2 mm
Materialpolyamide (PA 6.6)
Technical dataHead D
Installation sizePitch dimension 7.62 mm
Connector typeplug
Contact typefemale
Number of positions (face)6-pin
Mating cycles25
Wire terminationPush-in
Max. wire cross-sectionAWG20 ... AWG12 (0.5 mm²…2.50 mm²)
Technical dataCable by meter
Operating voltage≤ 600 V
Cross-section4 x 0.75 mm² + 2 x 0.25 mm² + (2 x AWG24)
Cross-section (power)0.75 mm² (approx. AWG18)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter8.3 mm ± 0.3 mm
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colororange

For further technical details, please refer to the data sheet.

A144.00 mm
A219.00 mm
B130.00 mm
B217.00 mm
Ordering informationLength
ZK4100-8001-20050.50 m
ZK4100-8001-20202.00 m
ZK4100-8001-20303.00 m
ZK4100-8001-20505.00 m
ZK4100-8001-210010.00 m
ZK4100-8001-215015.00 m
ZK4100-8001-220020.00 m
ZK4100-8001-225025.00 m
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

© Beckhoff Automation 2026 - Terms of Use