Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4800-8022-0xxx | Motor connection cable 1 mm², drag-chain suitable

ZK4800-8022-0xxx | Motor connection cable 1 mm², drag-chain suitable

ZK4800-8022-0xxx | Motor connection cable 1 mm², drag-chain suitable

ZK4800-8022-0xxx | Motor connection cable 1 mm², drag-chain suitable

Contact assembly

ZK4800-8022-0xxx | Motor connection cable 1 mm², drag-chain suitable

ZK4800-8022-0xxx | Motor connection cable 1 mm², drag-chain suitable

ZK4800-8022-0xxx | Motor connection cable 1 mm², drag-chain suitable

Contact assembly

Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s², min. bending radius = 81 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m, (4 x 1 mm² + (2 x 0.75 mm²) + (2 x AWG22)). The cable is UL and CSA listed.

Suitable for:

  • AM801x
  • AM802x
  • AM803x
  • AM853x
  • AL8000
  • AX8108
  • AX8206

Suitable for operation with TwinSAFE SBC/SBT.

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeitec® (Series 915)
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizePitch dimension 7.62 mm
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Mating cycles25
Wire terminationPush-in
Max. wire cross-sectionAWG24…AWG8 (0.5 mm²…10 mm²)
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL), Uo/U 600/1000 V (VDE)
Cross-section (power)1.00 mm² (approx. AWG18)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter11.6 mm ± 0.4 mm (0.4567" ± 0.0157")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles5 million
Jacket colororange

For further technical details, please refer to the data sheet.

A144.00 mm
A219.00 mm
B1approx. 60.00 mm
B2approx. 47.00 mm
Ordering informationLength
ZK4800-8022-00050.50 m
ZK4800-8022-00080.80 m
ZK4800-8022-00101.00 m
ZK4800-8022-00131.30 m
ZK4800-8022-00141.40 m
ZK4800-8022-00151.50 m
ZK4800-8022-00181.80 m
ZK4800-8022-00202.00 m
ZK4800-8022-00222.20 m
ZK4800-8022-00232.30 m
ZK4800-8022-00242.40 m
ZK4800-8022-00252.50 m
ZK4800-8022-00272.70 m
ZK4800-8022-00303.00 m
ZK4800-8022-00323.20 m
ZK4800-8022-00333.30 m
ZK4800-8022-00353.50 m
ZK4800-8022-00383.80 m
ZK4800-8022-00393.90 m
ZK4800-8022-00404.00 m
ZK4800-8022-00424.20 m
ZK4800-8022-00434.30 m
ZK4800-8022-00444.40 m
ZK4800-8022-00454.50 m
ZK4800-8022-00464.60 m
ZK4800-8022-00484.80 m
ZK4800-8022-00494.90 m
ZK4800-8022-00505.00 m
ZK4800-8022-00535.30 m
ZK4800-8022-00545.40 m
ZK4800-8022-00555.50 m
ZK4800-8022-00575.70 m
ZK4800-8022-00606.00 m
ZK4800-8022-00626.20 m
ZK4800-8022-00646.40 m
ZK4800-8022-00656.50 m
ZK4800-8022-00676.70 m
ZK4800-8022-00707.00 m
ZK4800-8022-00727.20 m
ZK4800-8022-00757.50 m
ZK4800-8022-00777.70 m
ZK4800-8022-00808.00 m
ZK4800-8022-00818.10 m
ZK4800-8022-00838.30 m
ZK4800-8022-00858.50 m
ZK4800-8022-00878.70 m
ZK4800-8022-00909.00 m
ZK4800-8022-00919.10 m
ZK4800-8022-00949.40 m
ZK4800-8022-00959.50 m
ZK4800-8022-010010.00 m
ZK4800-8022-010110.10 m
ZK4800-8022-010510.50 m
ZK4800-8022-011011.00 m
ZK4800-8022-011511.50 m
ZK4800-8022-012012.00 m
ZK4800-8022-013013.00 m
ZK4800-8022-013513.50 m
ZK4800-8022-014014.00 m
ZK4800-8022-015015.00 m
ZK4800-8022-016016.00 m
ZK4800-8022-017017.00 m
ZK4800-8022-018018.00 m
ZK4800-8022-019019.00 m
ZK4800-8022-020020.00 m
ZK4800-8022-021021.00 m
ZK4800-8022-022022.00 m
ZK4800-8022-023023.00 m
ZK4800-8022-024024.00 m
ZK4800-8022-025025.00 m
ZK4800-8022-026026.00 m
ZK4800-8022-027027.00 m
ZK4800-8022-028028.00 m
ZK4800-8022-029029.00 m
ZK4800-8022-030030.00 m
ZK4800-8022-031031.00 m
ZK4800-8022-032032.00 m
ZK4800-8022-033033.00 m
ZK4800-8022-034034.00 m
ZK4800-8022-035035.00 m
ZK4800-8022-036036.00 m
ZK4800-8022-037037.00 m
ZK4800-8022-038038.00 m
ZK4800-8022-039039.00 m
ZK4800-8022-040040.00 m
ZK4800-8022-042042.00 m
ZK4800-8022-043043.00 m
ZK4800-8022-044044.00 m
ZK4800-8022-045045.00 m
ZK4800-8022-048048.00 m
ZK4800-8022-050050.00 m
ZK4800-8022-060060.00 m

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use