Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7000-0101-0xxx | EtherCAT P cable, AWG22, PUR, drag-chain suitable

ZK7000-0101-0xxx | EtherCAT P cable, AWG22, PUR, drag-chain suitable

ZK7000-0101-0xxx | EtherCAT P cable, AWG22, PUR, drag-chain suitable

ZK7000-0101-0xxx | EtherCAT P cable, AWG22, PUR, drag-chain suitable

ZK7000-0101-0xxx | EtherCAT P cable, AWG22, PUR, drag-chain suitable

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Push-pull accessory for ultra-compact Industrial PC C7015

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Push-pull accessory for ultra-compact Industrial PC C7015

Hybrid connector series: Cabling options and application examples

M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø10.10 mm
B141.00 mm
B2Ø10.10 mm
Ordering informationLength
ZK7000-0101-00010.15 m
ZK7000-0101-00020.20 m
ZK7000-0101-00030.30 m
ZK7000-0101-00050.50 m
ZK7000-0101-00060.60 m
ZK7000-0101-00070.70 m
ZK7000-0101-00080.80 m
ZK7000-0101-00090.90 m
ZK7000-0101-00101.00 m
ZK7000-0101-00151.50 m
ZK7000-0101-00202.00 m
ZK7000-0101-00252.50 m
ZK7000-0101-00303.00 m
ZK7000-0101-00353.50 m
ZK7000-0101-00404.00 m
ZK7000-0101-00454.50 m
ZK7000-0101-00505.00 m
ZK7000-0101-00555.50 m
ZK7000-0101-00606.00 m
ZK7000-0101-00656.50 m
ZK7000-0101-00707.00 m
ZK7000-0101-00959.50 m
ZK7000-0101-010010.00 m
ZK7000-0101-011011.00 m
ZK7000-0101-012012.00 m
ZK7000-0101-014014.00 m
ZK7000-0101-015015.00 m
ZK7000-0101-016016.00 m
ZK7000-0101-017017.00 m
ZK7000-0101-018018.00 m
ZK7000-0101-018518.50 m
ZK7000-0101-019019.00 m
ZK7000-0101-020020.00 m
ZK7000-0101-022022.00 m
ZK7000-0101-023023.00 m
ZK7000-0101-025025.00 m
ZK7000-0101-030030.00 m
ZK7000-0101-036036.00 m
ZK7000-0101-043043.00 m
ZK7000-0101-050050.00 m
ZK7000-0101-070070.00 m
ZK7000-0101-075075.00 m

Further length on request

Loading content ...

Material complianceZK7000-0101-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK7000-0101-000154f72812-7660-45c1-b9b0-b8e4f7ad9ed6
ZK7000-0101-00025252b33d-256c-47fa-84a0-75386ef891d4
ZK7000-0101-0003fde61fdc-3fa7-487f-bc34-c21c72939b99
ZK7000-0101-000592352f61-2c27-4f43-810e-a790e9cf1876
ZK7000-0101-0006fcb8f95f-14c1-4607-b63a-441ca1209482
ZK7000-0101-0007731955d2-6374-4309-92a4-85bd0f33abad
ZK7000-0101-00089042bf1f-0795-4a50-be9e-004f05dd3b97
ZK7000-0101-0009a03fe934-71d2-4db2-aa5c-09c22e33f4c9
ZK7000-0101-0010c0a3324f-44e4-4151-a4bc-fab6690e648f
ZK7000-0101-0015c21d3fb4-d0e2-4ff5-931f-757a5da4afd0
ZK7000-0101-0020742a8676-14b6-4530-8d10-af58422541a7
ZK7000-0101-0025944ea981-6234-45de-bc6f-e4bd0ea9ca0e
ZK7000-0101-00304b7d1ad8-5e3a-4b37-8efc-361f1bd67219
ZK7000-0101-0035e0e801b9-a60c-4924-916b-ac14a27df203
ZK7000-0101-0040fbac2ccf-4505-41ef-a07c-6ef82d981bdd
ZK7000-0101-00459f02f04f-5648-48d7-b666-872b60170d7e
ZK7000-0101-0050829edcd6-24e1-4aaf-a2ce-8d9999eda18e
ZK7000-0101-0055SCIP submission in progress
ZK7000-0101-0060707c6432-5e1d-43ca-ac03-f03535a4834a
ZK7000-0101-0065db6cba1f-eaec-49d8-bc07-3222b5e481a6
ZK7000-0101-00706eb61206-9f11-4721-a8ce-e1930e373f7d
ZK7000-0101-0095SCIP submission in progress
ZK7000-0101-0100ce207d85-932f-4b5a-8701-7935371c21a0
ZK7000-0101-0110e0cb2e8c-b368-4b7c-94ff-ded329e6d117
ZK7000-0101-012049e48f8e-cbe7-4221-8ddb-05e18788c881
ZK7000-0101-0140c56ecf6f-8659-43e7-9e09-4d185b6f2352
ZK7000-0101-0150d215c5da-9270-4cc5-9eca-a34776805fba
ZK7000-0101-0160f92ddf73-9510-427b-adf3-274827847531
ZK7000-0101-017089a48946-6beb-4120-8833-6275bf45d57f
ZK7000-0101-018078e43c59-37f6-4259-a4ac-61ad06a8eeb6
ZK7000-0101-0185ec537be4-1ff4-4c89-af7d-3227eca46923
ZK7000-0101-019091aab2bc-8d31-4a98-9a37-c8a20d526784
ZK7000-0101-0200f4eb8895-6cdf-4e41-a574-c58b36300db9
ZK7000-0101-02206662d2ad-2cb2-4127-ba66-444a7cb59615
ZK7000-0101-02302a332148-ebe9-49bf-ab5f-e4d5c46dc829
ZK7000-0101-025070cdb222-6887-4e67-8b29-eb6e59575700
ZK7000-0101-0300d8e95478-e513-428e-9a87-a6b4441feb1f
ZK7000-0101-0360SCIP submission in progress
ZK7000-0101-0430SCIP submission in progress
ZK7000-0101-050029bb56eb-7e64-40b4-ad5e-ee972abedb31
ZK7000-0101-0700SCIP submission in progress
ZK7000-0101-07509a026bed-bb77-488d-b1ce-e5824b1a07b9

Loading content ...

© Beckhoff Automation 2026 - Terms of Use