Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7000-0101-6xxx | EtherCAT P cable, AWG22, PUR, capable of torsion

ZK7000-0101-6xxx | EtherCAT P cable, AWG22, PUR, capable of torsion

ZK7000-0101-6xxx | EtherCAT P cable, AWG22, PUR, capable of torsion

ZK7000-0101-6xxx | EtherCAT P cable, AWG22, PUR, capable of torsion

ZK7000-0101-6xxx | EtherCAT P cable, AWG22, PUR, capable of torsion

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usesuitable for torsion/robotic applications
Material jacketPUR (polyurethane)
Outer cable diameter6.3 mm ± 0.2 mm (0.248" ± 0.0079")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø10.10 mm
B141.00 mm
B2Ø10.10 mm
Ordering informationLength
ZK7000-0101-60020.20 m
ZK7000-0101-60030.30 m
ZK7000-0101-60050.50 m
ZK7000-0101-60101.00 m
ZK7000-0101-60151.50 m
ZK7000-0101-60202.00 m
ZK7000-0101-60303.00 m
ZK7000-0101-60404.00 m
ZK7000-0101-60505.00 m
ZK7000-0101-60606.00 m
ZK7000-0101-60707.00 m
ZK7000-0101-60757.50 m
ZK7000-0101-60808.00 m
ZK7000-0101-60959.50 m
ZK7000-0101-610010.00 m
ZK7000-0101-610510.50 m
ZK7000-0101-612012.00 m
ZK7000-0101-613013.00 m
ZK7000-0101-615015.00 m
ZK7000-0101-617017.00 m
ZK7000-0101-619019.00 m
ZK7000-0101-620020.00 m
ZK7000-0101-623023.00 m
ZK7000-0101-625025.00 m

Loading content ...

Material complianceZK7000-0101-6xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK7000-0101-6002SCIP submission in progress
ZK7000-0101-6003SCIP submission in progress
ZK7000-0101-600560f1e733-130f-408c-b292-2cff5acfbcab
ZK7000-0101-6010c6a97b11-5db4-492e-b686-152e2db15f30
ZK7000-0101-601544341c98-4d61-4a09-9477-10703395bf5e
ZK7000-0101-60206ae07534-5879-4217-8f55-9879edde5c11
ZK7000-0101-6030bfb0eb20-3742-4fbf-af62-5a3d57225a2d
ZK7000-0101-6040SCIP submission in progress
ZK7000-0101-60506cedbb4d-d7c1-4d4e-9598-64fb125911bb
ZK7000-0101-60608ac9452d-8c3c-49f0-a269-371a593905e2
ZK7000-0101-6070SCIP submission in progress
ZK7000-0101-6075a3d2830a-3038-4ded-bf54-c1a439ca9982
ZK7000-0101-608053f12234-859a-43f0-a57f-62f01f8942a6
ZK7000-0101-609550738627-380f-4e64-8d2a-446ba210659c
ZK7000-0101-61006259d80e-5bfe-4ea7-844a-a3168e88a068
ZK7000-0101-6105b04dc632-5525-4717-8187-7825e2243b35
ZK7000-0101-6120SCIP submission in progress
ZK7000-0101-6130SCIP submission in progress
ZK7000-0101-6150SCIP submission in progress
ZK7000-0101-6170SCIP submission in progress
ZK7000-0101-6190SCIP submission in progress
ZK7000-0101-62002e1bdd0e-8984-4869-8a47-66543c1b72c6
ZK7000-0101-6230SCIP submission in progress
ZK7000-0101-6250b67276e7-0211-418b-b7d6-b19b656029c3

Loading content ...

© Beckhoff Automation 2026 - Terms of Use