Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7001-0101-0xxx | EtherCAT P cable, AWG24, PUR, drag-chain suitable

ZK7001-0101-0xxx | EtherCAT P cable, AWG24, PUR, drag-chain suitable

ZK7001-0101-0xxx | EtherCAT P cable, AWG24, PUR, drag-chain suitable

ZK7001-0101-0xxx | EtherCAT P cable, AWG24, PUR, drag-chain suitable

ZK7001-0101-0xxx | EtherCAT P cable, AWG24, PUR, drag-chain suitable

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Push-pull accessory for ultra-compact Industrial PC C7015

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Push-pull accessory for ultra-compact Industrial PC C7015

Hybrid connector series: Cabling options and application examples

M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.22 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.2 mm ± 0.2 mm (0.2047" ± 0.0079")
Min. bending radius, moved15 x outer cable diameter
Min. bending radius, fixed installation8 x outer cable diameter
Max. number of cycles3 million
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø10.10 mm
B141.00 mm
B2Ø10.10 mm
Ordering informationLength
ZK7001-0101-00010.15 m
ZK7001-0101-00020.20 m
ZK7001-0101-00030.30 m
ZK7001-0101-00040.40 m
ZK7001-0101-00050.50 m
ZK7001-0101-00060.60 m
ZK7001-0101-00070.70 m
ZK7001-0101-00080.80 m
ZK7001-0101-00090.90 m
ZK7001-0101-00101.00 m
ZK7001-0101-00121.20 m
ZK7001-0101-00202.00 m
ZK7001-0101-00303.00 m
ZK7001-0101-00404.00 m
ZK7001-0101-00454.50 m
ZK7001-0101-00505.00 m
ZK7001-0101-00606.00 m
ZK7001-0101-00707.00 m
ZK7001-0101-00808.00 m
ZK7001-0101-010010.00 m
ZK7001-0101-015015.00 m
ZK7001-0101-020020.00 m

Further length on request

Loading content ...

Material complianceZK7001-0101-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK7001-0101-0001c004cdb1-e06a-4539-972d-b04b303a746e
ZK7001-0101-000207bd6ed8-652b-4735-9721-4f8670cc4cbe
ZK7001-0101-00037f3b24d7-10c4-4e48-8da2-71ed8301e0cc
ZK7001-0101-000466e4cf91-7409-4a0d-83e8-ef1a09dab54e
ZK7001-0101-0005af767c86-548f-492e-9816-9036b9c00659
ZK7001-0101-000684c053e5-4872-4cee-8bf9-e9394e421f4d
ZK7001-0101-000736797cbb-ea5d-4c0a-9405-eeea2df3f725
ZK7001-0101-000825933137-8f6e-4209-a4b6-8c5e1280b1ed
ZK7001-0101-00097b8636fb-23a5-4665-bfa8-37b33502d0b1
ZK7001-0101-0010e518fac8-a540-4f87-9f7d-3d003102e2b1
ZK7001-0101-0012af833fbb-8dae-4370-bf23-b3316d38a292
ZK7001-0101-00209ec5d0d8-04d6-4283-be15-985c7e7729db
ZK7001-0101-0030f0db67c9-df9d-499f-a72d-19d12a6639d1
ZK7001-0101-0040e44ef665-8869-4411-9620-f03319f3815d
ZK7001-0101-0045SCIP submission in progress
ZK7001-0101-00506cbdf15c-92a3-4c02-853c-d9e09cfda422
ZK7001-0101-006042f3dba6-da94-4f71-b907-2c79b170e887
ZK7001-0101-007012a5cc4a-323a-44de-9bd9-3514e8a3c2e8
ZK7001-0101-00801aa40a17-dc8c-4701-931f-e02f2f5c326f
ZK7001-0101-0100ce94240f-88da-4eae-a01f-c75a2c95d169
ZK7001-0101-01502d61747a-a5ef-410a-9bcd-9e87faec510b
ZK7001-0101-0200eee08268-fcf6-402c-811c-475f97de09d2

Loading content ...

© Beckhoff Automation 2026 - Terms of Use