Product information
| Technical data | Head A |
|---|---|
| Installation size | B17 |
| Connector type | plug |
| Contact type | male+blanking plug |
| Number of positions (face) | pins 4+PE |
| Coding | Power |
| Mating cycles | ≥ 100 |
| Wire termination | crimp connection |
| Technical data | Head B |
|---|---|
| Installation size | B17 |
| Connector type | plug |
| Contact type | female+blanking plug |
| Number of positions (face) | pins 4+PE |
| Coding | Power |
| Mating cycles | ≥ 100 |
| Wire termination | crimp connection |
| Technical data | Cable by meter |
|---|---|
| Operating voltage | ≤ 300 V |
| Cross-section | 5 G 1.5 mm² (approx. AWG16) |
| Use | drag-chain suitable |
| Material jacket | PUR (polyurethane) |
| Outer cable diameter | 7.80 ± 0.05 mm |
| Min. bending radius, moved | 6 x outer cable diameter |
| Max. number of cycles | 2 million |
| Jacket color | black |
For further technical details, please refer to the data sheet.
| Approvals | ZK7231-3031-0xxx |
|---|---|
| CE | yes |

| A1 | 70 mm |
| A2 | 23 mm |
| B1 | 73.60 mm |
| B2 | 23.00 mm |
| Ordering information | Length |
|---|---|
| ZK7231-3031-0010 | 1.00 m |
| ZK7231-3031-0020 | 2.00 m |
| ZK7231-3031-0030 | 3.00 m |
| ZK7231-3031-0040 | 4.00 m |
| ZK7231-3031-0050 | 5.00 m |
| ZK7231-3031-0060 | 6.00 m |
| ZK7231-3031-0070 | 7.00 m |
| ZK7231-3031-0080 | 8.00 m |
| ZK7231-3031-0090 | 9.00 m |
| ZK7231-3031-0100 | 10.00 m |
| ZK7231-3031-0120 | 12.00 m |
| ZK7231-3031-0150 | 15.00 m |
| ZK7231-3031-0170 | 17.00 m |
| ZK7231-3031-0200 | 20.00 m |
Further length on request
Loading content ...
| Material compliance | ZK7231-3031-0xxx |
|---|---|
| CAS No. | no |
| REACH SVHC | no |
| POP | compliant |
| RoHS | compliant with exemption |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
© Beckhoff Automation 2026 - Terms of Use