Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7606-2219-Axxx | B17, ENP cable, PUR, 3 G 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2 (230 V AC)

B17, socket, straight, male+female, pins 2+PE+4, EtherCAT-coded – B17, plug, straight, female+male, pins 2+PE+4, EtherCAT-coded

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typesocket
Contact typemale+female
Number of positions (face)pins 2+PE+4
CodingEtherCAT-coded
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeB17
Connector typeplug
Contact typefemale+male
Number of positions (face)pins 2+PE+4
CodingEtherCAT-coded
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataCable by meter
Operating voltage≤ 1000 V AC
Cross-section (power)3 x 1.5 mm² (approx. AWG16)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter10.0 mm ± 0.2 mm (0.3937" ± 0.0079")
Min. bending radius, moved7 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles3 million
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)

For further technical details, please refer to the data sheet.

ApprovalsZK7606-2219-Axxx
CEyes
B173.60 mm
B223.00 mm
Ordering informationLength
ZK7606-2219-A0303.00 m
ZK7606-2219-A0505.00 m
ZK7606-2219-A10010.00 m

Further length on request

Loading content ...

Material complianceZK7606-2219-Axxx
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant with exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use