Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7A14-3000-Axxx | B23, ENP cable, PUR, 5 G 4.0 mm² + (1 x 4 x AWG22), drag-chain suitable, key 3 (user-defined voltage)

EtherCAT/Ethernet cable, ENP, PUR, drag-chain suitable, B23, plug, straight, male+female, pins 5+4, EtherCAT-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+female
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Technical dataCable by meter
Operating voltage≤ 1000 V AC
Cross-section (power)5 x 4.0 mm² (approx. AWG12)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter15.0 mm ± 0.2 mm (0.5906" ± 0.0118")
Min. bending radius, moved7 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles5 million
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)

For further technical details, please refer to the data sheet.

ApprovalsZK7A14-3000-Axxx
CEyes
ULyes UL2237, UL E-file number: E484763
A193.60 mm
A228.50 mm
Ordering informationLength
ZK7A14-3000-A0303.00 m
ZK7A14-3000-A0505.00 m
ZK7A14-3000-A10010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use