Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7A33-3431-0xxx | B23, power cable, PUR, 5 G 4 mm², drag-chain suitable, key 3 (user-defined voltage)

B23, socket, straight, male+blanking plug, pins 4+PE, Power – B23, plug, straight, female+blanking plug, pins 4+PE, Power

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typesocket
Contact typemale+blanking plug
Number of positions (face)pins 4+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Max. wire cross-section (power)AWG12/4.0 mm²
Max. cable outer diameter13.0…15.0 mm, 15.0…16.0 mm
Technical dataHead B
Installation sizeB23
Connector typeplug
Contact typefemale+blanking plug
Number of positions (face)pins 4+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Max. wire cross-section (power)AWG12/4.0 mm²
Max. cable outer diameter13.0…15.0 mm, 15.0…16.0 mm
Technical dataCable by meter
Operating voltage≤ 1000 V AC
Cross-section5 G 4 mm² (AWG12)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter12.1 mm ± 0.3 mm (0.4763" ± 0.0118")
Min. bending radius, moved7.5 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles10 million
Jacket colorblack (similar to RAL9005)

For further technical details, please refer to the data sheet.

ApprovalsZK7A33-3431-0xxx
CEyes
A1approx. 80.0 mm
A229.0 mm
B1approx. 80.0 mm
B229.0 mm
Ordering informationLength
ZK7A33-3431-00101.00 m
ZK7A33-3431-00202.00 m
ZK7A33-3431-00303.00 m
ZK7A33-3431-00404.00 m
ZK7A33-3431-00505.00 m
ZK7A33-3431-00707.00 m
ZK7A33-3431-022022.00 m

Loading content ...

Material complianceZK7A33-3431-0xxx
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant with exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use