Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

SCL6223-0100 | Low power split-core transformer, 3-channel current interface, 100 A AC, accuracy class 0.5, size 3, electronic nameplate, RJ45New

SCL6223-0100 | Low power split-core transformer, 3-channel current interface, 100 A AC, accuracy class 0.5, size 3, electronic nameplate, RJ45

SCL6223-0100 | Low power split-core transformer, 3-channel current interface, 100 A AC, accuracy class 0.5, size 3, electronic nameplate, RJ45

SCL6223-0100 | Low power split-core transformer, 3-channel current interface, 100 A AC, accuracy class 0.5, size 3, electronic nameplate, RJ45

SCL6223-0100 | Low power split-core transformer, 3-channel current interface, 100 A AC, accuracy class 0.5, size 3, electronic nameplate, RJ45

The separable 3-phase SCL6xxx measurement system with RJ45 connection enables flexible retrofitting with minimal installation work, without disconnecting the primary conductors. Four sizes are available for use in poorly accessible spaces or where space is limited. Thanks to the 333 mV output signals, all instrument transformers can easily be connected via patch cable without short-circuiting terminals and they also have electronic nameplates that make manual configuration of the current transformer ratios unnecessary.

 

The EL3475 EtherCAT Terminal can automatically detect what a mechanically assembled system looks like, making commissioning much easier.

Product status:

product announcement | estimated market release 1st quarter 2026

Product information

Technical dataSCL6223-0100
Accuracy class0.5
Primary current100 A AC
Frequency50…400 Hz
Electronic nameplateyes
Secondary signal333 mV
Max. diameter round conductor12 mm
Size3
Dimensions (W x H x D)41.5 mm x 51.9 mm x 46.9 mm
Weightapprox. 380 g
Operating temperature-40…+70°C
Storage temperature-45…+85°C
Relative humidity95%, no condensation
Approvals/markingsCE
Accessories
ZB8201-0900Snap-on mounting for SCLxxxx/SVLxxxx
ZK2003-91D1-3xxxRJ45, plug, straight, IP20, 8-pin – Push-Pull V4, RJ45, plug, straight, IP65/67, 8-pin

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use