Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-K639,-K641...K647 | USB-Extended cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5

C9900-K639,-K641...K647 | USB-Extended cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5

C9900-K639,-K641...K647 | USB-Extended cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5

C9900-K639,-K641...K647 | USB-Extended cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5

C9900-K639,-K641...K647 | USB-Extended cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5

RJ45, plug, straight, male, 8-pin – M9, plug, straight, female, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 50°C
Rated voltage160 V
Mating cycles≥ 750
Technical dataHead B
Shieldingyes
Installation sizeM9
Connector typeplug
Contact typefemale
Number of positions (face)8-pin
Rated current1 A at 40°C
Rated voltage125 V
Mating cycles≥ 500
Wire terminationsolder connection
Max. wire cross-sectionAWG26 (0.14 mm²)
Max. cable outer diameter3.5...5.0 mm
Technical dataCable by meter
Cross-section (Ethernet)0.14 mm² (AWG26)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter5.9 mm ± 0.2 mm (0.2323" ± 0.0079")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorgreen
A137.00 mm
B144.0 mm
B2Ø 14,0 mm
Ordering informationLength
C9900-K6413.00 m
C9900-K6425.00 m
C9900-K6396.00 m
C9900-K64310.00 m
C9900-K68915.00 m
C9900-K64420.00 m
C9900-K64530.00 m
C9900-K64640.00 m
C9900-K64750.00 m
Material complianceC9900-K639,-K641...K647
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-ipc
CA Prop65www.beckhoff.com/prop65
Halogen-freeno
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
C9900-K641b3f2500a-984b-479f-95e0-8210cc5f97a2
C9900-K6429cadcc23-fd8b-4466-9fef-5da1fff486a5
C9900-K643cd4cce83-ad7f-45cb-a2f9-9627adba68e4
C9900-K64406c01585-01e6-453b-b90b-fff8fa088187
C9900-K6456318d75b-cf03-439a-850b-88b4f749d575
C9900-K64661e11ed8-6e7b-47f6-b2d6-9e049c812304
C9900-K6478b952d2c-bba4-4f1c-a3fb-2f8f905a2dda

© Beckhoff Automation 2026 - Terms of Use