Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-K671...K682 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

C9900-K671...K682 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

C9900-K671...K682 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

C9900-K671...K682 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

C9900-K671...K682 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

RJ45, plug, straight, male, IP20, 8-pin - RJ45, plug, straight, male, IP20, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1.75 A
Rated voltage50 V AC/60 V DC
Mating cycles≥ 750
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1.75 A
Rated voltage50 V AC/60 V DC
Mating cycles≥ 750
Technical dataCable by meter
Cross-section4 x 2 x AWG23/7
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter8.7 mm ± 0.2 mm (0.3425" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Jacket colorblack
ApprovalsC9900-K671...K682
CEyes
ULyes, UL E-file number: E130266
Ordering informationLength
C9900-K6713.00 m
C9900-K6725.00 m
C9900-K67310.00 m
C9900-K67420.00 m
C9900-K67530.00 m
C9900-K67640.00 m
C9900-K67750.00 m
C9900-K67860.00 m
C9900-K67970.00 m
C9900-K68080.00 m
C9900-K68190.00 m
C9900-K682100 m
Material complianceC9900-K671...K682
CAS No.71868-10-5
REACH SVHC2-Methyl-1-(4-methylthiophenyl)-2-morpholinopropanon
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-ipc
CA Prop65www.beckhoff.com/prop65
Halogen-freeno
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
C9900-K6714dcda192-1037-44cf-a69b-ddc094a1f7ec
C9900-K6727d34a38c-defd-472a-8b58-d28e7c7f1f5b
C9900-K6737c63f726-130a-49ad-b253-77919ad00b8b
C9900-K674273d5a82-d34f-4666-974d-3dc1c9eee2c9
C9900-K675a4aa9a82-38d0-48ea-9225-f89069d104b8
C9900-K67615384647-3989-43d4-ba2a-225690bc4ffc
C9900-K677bb212b93-a8d5-4510-92b8-1115321c0ff9
C9900-K678907d65fb-04bc-4054-9416-a8ccf7f639ce
C9900-K6793a98eab9-7720-4ed3-88e2-1430ba878f14
C9900-K682c8f345c5-a145-4969-a513-237795d48382

© Beckhoff Automation 2026 - Terms of Use