Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-K774…K776 | Connecting kit for CP29xx-0000 and CPX29xx-0000

Connecting kit for CP29xx-0000 and CPX29xx-0000 including:

  • DisplayPort cable
  • USB 3.0 cable

Product status:

regular delivery

Product information

Ordering information
C9900-K774Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K780 DisplayPort cable, C9900-K569 USB 3.0 cable (1.00 m) – 1.00 m
C9900-K947Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K820 DisplayPort cable, C9900-K577 USB 3.0 cable (2.00 m) – 2.00 m
C9900-K775Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K781 DisplayPort cable, C9900-K570 USB 3.0 cable (3.00 m) – 3.00 m
C9900-K776Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K782 DisplayPort cable, C9900-K553 USB 2.0 cable (5.00 m) – 5.00 m

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use