Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CP59xx | Next multi-touch Control PanelNew

For optimized operating concepts: The Next multi-touch panel generation

The Next multi-touch panel series is advanced and cost-optimized, and further expands the diversity of Beckhoff's broad portfolio. As usual, this generation of control panels offers convenient operation with advanced multi-touch technology, a high-quality look and feel, and a wide choice of formats and options. Various push-button extensions can also be configured.

Beckhoff offers the following display sizes:

  • 15.6-inch, full HD resolution 1920 x 1080 (16:9)
  • 18.5-inch, full HD resolution 1920 x 1080 (16:9)
  • 21.5-inch, full HD resolution 1920 x 1080 (16:9)
  • 23.8-inch, full HD resolution 1920 x 1080 (16:9)

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

product announcement

Product variantsTransmission technologyProduct status
CP59xx-0030CP-Link 5product announcement
CP59xx-0020DisplayPort/USBproduct announcement

© Beckhoff Automation 2026 - Terms of Use