Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-G05x | Compact push-button extension for landscape multi-touch CP39xx Control Panels and CP32xx-1600 and CP37xx-1600 Panel PCs

CP37xx-1600

CP37xx-1600 with C9900-G05x compact push-button extension

CP39xx

CP39xx-00x0 with C9900-G05x compact push-button extension

CP37xx-1600

CP37xx-1600 with C9900-G05x compact push-button extension

CP39xx

CP39xx-00x0 with C9900-G05x compact push-button extension

Push button extensions for control panel and panel PCs

Push button extensions for control panel and panel PCs

The C9900-G05x push-button extensions supplement the landscape CP39xx multi-touch Control Panels as well as CP32xx-1600 and CP37xx-1600 Panel PCs with an emergency stop and three (15.6- or 18.5-inch) or four (21.5- or 24-inch) push-buttons with signal lamp.

The push-button extensions can be ordered as an ex factory option for the following display sizes: 15.6-, 18.5-, 21.5- or 24-inch.

The C9900-G050, -G052, -G054 and -G056 push-button extensions can be wired via USB or alternatively via a 19-pin round connector. In the case of the C9900-G051, -G053, -G055 and -G057 the entire wiring goes via a 19-pin round connector.

Insert labels for the button caps can be ordered as an option for the individual marking of each button.

Product status:

regular delivery

Product information

Technical dataC9900-G05x
TypeCompact push-button extension for multi-touch panels with mounting arm
Labelsfor push-button caps for individual marking of each push-button
Key typepush-buttons with signal lamp, type RAFI RAFIX 22FS+, round, 30 mm
Emergency stop1 emergency stop, type RAFI RAFIX 22FS+
Push-button positionhorizontal push-button extension below
Communication– 1 switch contact via USB, 1 switch contact via 19-pin round connector for each push-button
– break contacts of the emergency stop via 19-pin round connector
– signal lamp via USB
– optional all switch contacts and signal lamps via a 19-pin round connector
Connectionvia 19-pin round connector
Ordering informationPush-button extension for multi-touch panels with mounting arm
C9900-G050compact push-button extension with 1 emergency stop and 3 illuminated push-buttons for CP3216-1600, CP3716-1600 or CP3916 with landscape 15.6-inch display, one contact of each push-button and all LEDs via USB
C9900-G051compact push-button extension with 1 emergency stop and 3 illuminated push-buttons for CP3216-1600, CP3716-1600 or CP3916 with landscape 15.6-inch display, all push-button contacts and LEDs via 19-pin round connector
C9900-G052compact push-button extension with 1 emergency stop and 3 illuminated push-buttons for CP3218-1600, CP3718-1600 or CP3918 with landscape 18.5-inch display, one contact of each push-button and all LEDs via USB
C9900-G053compact push-button extension with 1 emergency stop and 3 illuminated push-buttons for CP3218-1600, CP3718-1600 or CP3918 with landscape 18.5-inch display, all push-button contacts and LEDs via 19-pin round connector
C9900-G054compact push-button extension with 1 emergency stop and 4 illuminated push-buttons for CP3221-1600, CP3721-1600 or CP3921 with landscape 21.5-inch display, one contact of each push-button and all LEDs via USB
C9900-G055compact push-button extension with 1 emergency stop and 4 illuminated push-buttons for CP3221-1600, CP3721-1600 or CP3921 with landscape 21.5-inch display, all push-button contacts and LEDs via 19-pin round connector
C9900-G056compact push-button extension with 1 emergency stop and 4 illuminated push-buttons for CP3224-1600, CP3724-1600 or CP3924 with landscape 24-inch display, one contact of each push-button and all LEDs via USB
C9900-G057compact push-button extension with 1 emergency stop and 4 illuminated push-buttons for CP3224-1600, CP3724-1600 or CP3924 with landscape 24-inch display, all push-button contacts and LEDs via 19-pin round connector

Mechanical extensions cannot be mounted below the compact push-button extensions.

Loading content ...

Material complianceC9900-G05x
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use